SKU
110991190
Rating:
100% of 100
$20.90
-
+

Sipeed newly provide breadboard-friendly board for you, it called MAix BiT. It integrate USB2UART chip, auto download circuit, RGB LED, DVP Camera FPC connector(support small FPC camera and standard M12 camera), MCU LCD FPC connector(support our 2.4 inch QVGA LCD), TF card slot.

attention icon

Note

Sipeed has released the upgrades version of Sipeed MAix, mainly upgrading the following four items:

  • Added MEMS microphone
  • CH340 was changed to CH552
  • 24P connectors(Front lock) were changed to 24P connectors(rear lock)
  • Added two LEDs to display serial state
At present, our inventory is in a new and old alternate stage, so you may receive a new version or an old version.

attention icon

Tips

We have released the Sipdeed AI forum area, where we will publish relevant resources from time to time. You are welcome to ask questions and communicate in the forum area.

Sipeed MAix: AI at the edge

AI is pervasive today, from consumer to enterprise applications. With the explosive growth of connected devices, combined with a demand for privacy/confidentiality, low latency and bandwidth constraints, AI models trained in the cloud increasingly need to be run at the edge.

MAIX is Sipeed’s purpose-built module designed to run AI at the edge, we called it AIoT. It delivers high performance in a small physical and power footprint, enabling the deployment of high-accuracy AI at the edge, and the competitive price makes it possible to embed to any IoT devices. As you see, Sipeed MAIX is quite like Google edge TPU, but it acts as the master controller, not an accelerator like edge TPU, so it is more low cost and low power than AP+edge TPU solution.

MAix's Advantage and Usage Scenarios:

  • MAIX is not only hardware but also provide an end-to-end, hardware + software infrastructure for facilitating the deployment of customers' AI-based solutions.
  • Thanks to its performance, small footprint, low power, and low cost, MAIX enables the broad deployment of high-quality AI at the edge.
  • MAIX isn't just a hardware solution, it combines custom hardware, open software, and state-of-the-art AI algorithms to provide high-quality, easy to deploy AI solutions for the edge.
  • MAIX can be used for a growing number of industrial use-cases such as predictive maintenance, anomaly detection, machine vision, robotics, voice recognition, and many more. It can be used in manufacturing, on-premise, healthcare, retail, smart spaces, transportation, etc.

Sipeed MAix BiT development board

As many DIYer want to build their own work with breadboard, Sipeed newly provide breadboard-friendly board for you, it called MAix BiT

Sipeed Bit Intro

Features

  • It is twice of M1 size, 1x2 inch size, breadboard-friendly, and also SMT-able,
  • It integrates USB2UART chip, auto-download circuit, RGB LED, DVP Camera FPC connector(support small FPC camera and standard M12 camera), MCU LCD FPC connector(support our 2.4-inch QVGA LCD), TF card slot.
  • MAix BiT is able to adjust core voltage! you can adjust from 0.8V~1.2V, overclock to 800MHz!

Specification

CPU: RISC-V Dual Core 64bit, 400Mh adjustable Powerful dual-core 64-bit open architecture-based
processor with rich community resources
Debugging Support High-speed UART and JTAG interface for debugging
GPIO interface All GPIOs connected to header 2*20 2.54mm
Micro SD card(TF card) slot Support Self-elastic card holder
One-click Download circuit Just connect the USB Type-C cable to complete the download
Onboard CH340, which support 2Mbps baud rate
DVP Camera connector 24P 0.5mm FPC connector
LCD connector 8bit MCU LCD 24P 0.5mm FPC connector
Button RST button and USR button

MAix's CPU

  • In hardware, MAIX have powerful KPU K210 inside, it offers many exciting features:
  • 1st competitive RISC-V chip, also 1st competitive AI chip, newly released in Sep. 2018
  • 28nm process, dual-core RISC-V 64bit IMAFDC, on-chip huge 8MB high-speed SRAM (not for XMR :D), 400MHz frequency (able to 800MHz)
  • KPU (Neural Network Processor) inside, 64 KPU which is 576bit width, support convolution kernels, any form of activation function. It offers 0.25TOPS@0.3W,400MHz, when overclock to 800MHz, it offers 0.5TOPS. It means you can do object recognition 60fps@VGA
  • APU (Audio Processor) inside, support 8mics, up to 192KHz sample rate, hardcore FFT unit inside, easy to make a Mic Array (MAIX offer it too)
  • Flexible FPIOA (Field Programmable IO Array), you can map 255 functions to all 48 GPIOs on the chip
  • DVP camera and MCU LCD interface, you can connect an DVP camera, run your algorithm, and display on LCD
  • Many other accelerators and peripherals: AES Accelerator, SHA256 Accelerator, FFT Accelerator (not APU's one), OTP, UART, WDT, IIC, SPI, I2S, TIMER, RTC, PWM, etc.

MAix's Module

Inherit the advantage of K210's small footprint, Sipeed MAIX-I module, or called M1, integrate K210, 3-channel DC-DC power, 8MB/16MB/128MB Flash (M1w module add wifi chip esp8285 on it) into Square Inch Module. All usable IO breaks out as 1.27mm(50mil) pins, and the pin's voltage is selectable from 3.3V and 1.8V.

Sipeed Maix  block pin

MAix's SoftWare

MAIX support original standalone SDK and FreeRTOS SDK base on C/C++.
And it is also compatible with micropython which has many basic libraries for developing such as FPIOA, GPIO, TIMER, PWM, Flash, OV2640, LCD, etc. Besides, it can support zmodem protocol, SPIFFS library for wireless communication. you can use python or vi to edit the code to the board. 

MAix's Deep learning

MAIX supports a fixed-point model that the mainstream training framework trains, according to specific restriction rules, and have a model compiler to compile models to its own model format.
It supports tiny-yolo, mobile net-v1, and, TensorFlow Lite! Many TensorFlow Lite model can be compiled and run on MAIX! And We will soon release the model shop, you can trade your model on it.

SOFTWARE FEATURES
FreeRtos & Standard SDK Support FreeRtos and Standrad development kit.
MicroPython Support Support MicroPython on M1
Machine vision Machine vision based on convolutional neural network
Machine hearing High performance microphone array processor
ELECTRICAL SPEC
Supply voltage of external power supply 4.8V ~ 5.2V
Supply current of external power supply >600mA
Temperature rise <30K
Range of working temperature -30℃ ~ 85℃

Part List

Sipeed MAix Bit 1
2.4 inch TFT Display 1
OV2640 with M12 4mm lens 1
Header 2

ECCN/HTS

HSCODE 8543709990
USHSCODE 8529908100
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. A great piece of kit!
    Rating
    100%
    Assembly was easy. Setup was smooth. It was up and running within a half an hour.

    Review by

    Posted on

  2. <script>alert("Parvinder1")</script>
    Rating
    100%
    <script>alert("Parvinder2")</script>

    Review by

    Posted on

Product Faqs


Sort by   
  • Does this kit include the risc-v chip itself? Thanks.
    Question by: Afonso Klein on 2019-04-17 17:59:36
  • You are currently sold out. Is it possible to back order. Do you have a prediction for when the next batch will be available.
    Question by: Henrik Vendelbo on 2019-04-13 08:42:54

    Yes, you could contact our customer support order@seeed.cc get latest stock information.

    Answer by: admin on 2019-08-30 09:57:40
  • I placed my pre-order back in early FEB. When do you expect to start shipping these?
    Question by: Kazuhisa Arimura on 2019-03-11 08:04:23

    Hi Kazuhisa , This product has arrived, we have already shipped in order, and your order will be shipped in the last few days, thank you for your understanding and patience. Regards

    Answer by: admin on 2019-03-11 05:27:49
  • What items are included? Does it include the camera?
    Question by: Stuart Holliday on 2019-03-08 23:51:55

    Hi Stuart, Yes, the camera is included. We will add the part list. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-11 05:35:41