SKU
107990113
Rating:
80% of 100
$11.90
-
+

Sipeed 6+1 Microphone Arra is a 6 microphone expansion board for Maix AI development boards designed for AI and voice applications. Including 6+1 digital microphones, 12 three-color LEDs, it supports sound localization, beam forming, speech recognition etc.

Sipeed MAix: AI at the edge

AI is pervasive today, from consumer to enterprise applications. With the explosive growth of connected devices, combined with a demand for privacy/confidentiality, low latency and bandwidth constraints, AI models trained in the cloud increasingly need to be run at the edge.

MAIX is Sipeed’s purpose-built module designed to run AI at the edge, we called it AIoT. It delivers high performance in a small physical and power footprint, enabling the deployment of high-accuracy AI at the edge, and the competitive price make it possible embed to any IoT devices. As you see, Sipeed MAIX is quite like Google edge TPU, but it act as master controller, not an accelerator like edge TPU, so it is more low cost and low power than AP+edge TPU solution.

MAix's Advantage and Usage Scenarios:

  • MAIX is not only hardware, but also provide an end-to-end, hardware + software infrastructure for facilitating the deployment of customers' AI-based solutions.
  • Thanks to its performance, small footprint, low power, and low cost, MAIX enables the broad deployment of high-quality AI at the edge.
  • MAIX isn't just a hardware solution, it combines custom hardware, open software, and state-of-the-art AI algorithms to provide high-quality, easy to deploy AI solutions for the edge.
  • MAIX can be used for a growing number of industrial use-cases such as predictive maintenance, anomaly detection, machine vision, robotics, voice recognition, and many more. It can be used in manufacturing, on-premise, healthcare, retail, smart spaces, transportation, etc.

MAix's CPU

  • In hardware, MAIX have powerful KPU K210 inside, it offers many excited features:
  • 1st competitive RISC-V chip, also 1st competitive AI chip, newly release in Sep. 2018
  • 28nm process, dual-core RISC-V 64bit IMAFDC, on-chip huge 8MB high-speed SRAM (not for XMR :D), 400MHz frequency (able to 800MHz)
  • KPU (Neural Network Processor) inside, 64 KPU which is 576bit width, support convolution kernels, any form of activation function. It offers 0.25TOPS@0.3W,400MHz, when overclock to 800MHz, it offers 0.5TOPS. It means you can do object recognition 60fps@VGA
  • APU (Audio Processor) inside, support 8mics, up to 192KHz sample rate, hardcore FFT unit inside, easy to make a Mic Array (MAIX offer it too)
  • Flexible FPIOA (Field Programmable IO Array), you can map 255 functions to all 48 GPIOs on the chip
  • DVP camera and MCU LCD interface, you can connect an DVP camera, run your algorithm, and display on LCD
  • Many other accelerators and peripherals: AES Accelerator, SHA256 Accelerator, FFT Accelerator (not APU's one), OTP, UART, WDT, IIC, SPI, I2S, TIMER, RTC, PWM, etc.

MAix's Module

Inherit the advantage of K210's small footprint, Sipeed MAIX-I module, or called M1, integrate K210, 3-channel DC-DC power, 8MB/16MB/128MB Flash (M1w module add wifi chip esp8285 on it) into Square Inch Module. All usable IO breaks out as 1.27mm(50mil) pins, and pin's voltage is selectable from 3.3V and 1.8V.

Sipeed Maix  block pin

Sipeed 6+1 Microphone Array for Dock/Go/Bit

Sipeed 6+1 Microphone Arra is a 6 microphone expansion board for Maix AI development boards designed for AI and voice applications.
Including 6+1 digital microphones, 12 three-color LEDs, it supports sound localization, beam forming, speech recognition etc.

  

MAix's SoftWare

MAIX support original standalone SDK, FreeRTOS SDK base on C/C++.
And we port micropython on it: http://en.maixpy.sipeed.com/. It support FPIOA, GPIO, TIMER, PWM, Flash, OV2640, LCD, etc. And it have zmodem, vi, SPIFFS on it, you can edit python directly or sz/rz file to board. We are glad to see you contribute for it:
https://github.com/sipeed/MaixPy //Maixpy project
https://github.com/sipeed/MaixPy_Doc_Us_En_Backup //Maixpy wiki project

MAix's Deep learning

MAIX support fixed-point model that the mainstream training framework trains, according to specific restriction rules, and have model compiler to compile models to its own model format.
It support tiny-yolo, mobilenet-v1, and, TensorFlow Lite! Many TensorFlow Lite model can be compiled and run on MAIX! And We will soon release model shop, you can trade your model on it.

SPECIFICATION
6 MEMS microphones : MSM261S4030H0 Sound Pressure Level : 140 dB SPL
Sensitivity : -26(dB,dBFS @1kHz 1Pa)
Signal to noise ratio : 57 dB (20kHz bandwidth,A-weighted)
THD<1% (100dB SPL @1kHz S=Nom,Rload>2k ) Clock frequency :
1.0-4.0Mhz(normal mode)
150-800khz(low power mode)
12 SK9822 LEDs Viewing angle : 120 degree Synchronous of two-lane
Choose postive output or negative output RGB tri-color L ED out, 8 Bit(256level) color Set, 5Bit (32 level) brightness adjustment
Current 20ma per color, 60mA total at full brigtness
ELECTRICAL SPEC
Supply voltage of external power supply 3.3V ±0.2V
Supply current of external power supply >750mA(Full brightness)
Temperature rise <30K
Range of working temperature -30℃ ~ 85℃

6+1 Mic dimension

Part List

Sipeed 6+1 Microphone Array 1

Ribbon Cable with 10pin IDC connector

1

ECCN/HTS

HSCODE 8522909900
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. BiT connectionguide
    Rating
    80%
    Here is a connection guide for the MaiX BiT board.

    (no soldering required)

    https://arduinoraspi.blogspot.com/2019/05/hooking-up-8-mic-array-to-maix-bit.html

    Review by

    Posted on

  2. No wiring info for the Bit
    Rating
    60%
    I av just received one, Cables are provided for GO and Dock, not for the Max Bit. Can't find a connection guide. I don't know if the connection in the Dock scematic matches the pin numbers of the Bit.
    Need an Idiot Proof Guide

    Sipeed Docs, don't cover the Bit, Email answer no help.

    http://blog.sipeed.com/p/182.html#

    Review by

    Posted on

  3. Satisfied
    Rating
    100%
    Fast and in good conditions.

    Review by

    Posted on

Product Faqs


Sort by   
  • You may need to add information regarding the Connection Cable needed for the Sipeed Microphone Array. https://www.seeedstudio.com/Sipeed-6-1-Microphone-Array-for-Dock-Go-Bit-p-2875.html
    Question by: Max Maxis on 2019-03-11 16:42:29

    Hi Max, thanks for your suggestion. This product comes with a 10 pin cable, you can just plug this mic into the control board via this cable. Thanks for your time and interest in Seeed.

    Answer by: admin on 2019-03-15 10:17:48

    Cables for the GO and Dock are provided, Nothing for the Bit, can't find reliable manual connection guide.

    Answer by: Jeff Buell on 2019-04-27 09:44:26