SKU
102110202
Rating:
90% of 100
$17.90
-
+

Tang features Anlogic EG4S20 FPGA – unrelated to Amlogic – which run a RISC-V softcore,  and all is packaged in a small small form factor.

Tang features Anlogic EG4S20 FPGA – unrelated to Amlogic – which run a RISC-V softcore,  and all is packaged in a small small form factor.

Tang DD

Specifications:

  • Core unit: Anlogic Technologies EG4S20
  • Logical unit: 20K (LUT4/LUT5 hybrid architecture)
  • SRAM: About 130KB
  • SDRAM: Built-in 32bit bit width 64MBit
  • Flash: FPGA configuration Flash, 8Mbit User Flash, nor/nand optional
  • Download and debug: Onboard FPGA JTAG Download Debugger, RV debugger can debug hummingbird core
  • Interface:

- FPC40P socket, can be connected to RGB LCD, VGA adapter board
- FPC24P socket, can be connected to DVP camera, high speed ADC module
- Resistive touch screen controller for I2C interface, used with RGB LCD

  • Pin and lead:

- The adjacent pins LVDS are drawn in the same length, leading out 8 GCLKs, and all 8 ADCs are taken out.
- Double row pin spacing 900mil, compatible with breadboard development
- Half hole leads to an extra 40 IO, and the whole board leads to 130+ IO

  • Electrical characteristics:

- Micro USB 5V power supply; 2.54mm pin
- 3.3V~5V power supply; 1.27mm stamp hole power supply
- 3-channel DCDC power supply chip, stable and efficient power supply
- independent adjustment of Bank0 IO level

Tang Pin

Software function

Target application scenario

  • High-speed communication interface interconnection
  • Learning, debugging, research of soft cores such as RISC-V
  • Machine vision processing
  • Parallel computing acceleration
Size and weight
Development board size 25.4x56.0mm
Development board weight 6.2±0.1g
Precautions
RV debugging When using the RV debugger, if you need to use USB power, try to use a shorter USB cable.
Micro-USB The  USB  interface  can  be  used  for  power supply, and the interface is fragile. Please pay attention to the use.
Download and debug On-board  FPGA  JTAG  download  debugger, debugging  hummingbird core requires  other debuggers, such as RV, JLink
Operating temperature -20~85℃
Power consumption and current No-load current is about 50mA

ECCN/HTS

HSCODE 8543709990
USHSCODE 8471500100
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Outstanding !
    Rating
    80%
    The FPGA architecture is nice -it will be familiar to many FPGA designers ;-). The Design tools are no-nonsense, state-of-the art (SDC), ultra fast and in English (apart from the Installation phase). The unsigned Blaster driver is a minor annoyance under Windows. Minus one star for the documentation which could have been translated in English, and for the HDL parser (no SV apparently). But for this class of FPGA, the IDE is really complete and nice to use. And indeed the board is really cool and cost-friendly.

    Review by

    Posted on

  2. Shoping was great, product excellent!
    Rating
    100%
    So, board itself was fantastic. With so small size, so big power!
    Never seem before so small FPGA board, even with user key and RGB led. Everything for fist LED blinking application.
    Be ready to learn Mandarin or use Google translate. There is much things to read and learn in original language.

    Some software links is old and broken. Some, does not work without Baidu account.

    Baidu account registration was unsucessful. So, I would search around for help. I want to play with Hummingbird processor.

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.