SKU
114991768
$6,909.00

Product Feature: The G150 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.

If you would like to purchase or obtain more information about this item, please email us at: Manufacturing@chaihuo.org

-

•  The G500 3D Desktop Printer is our most popular 3D printers where it can be used for personal interest projects all the way to prototypes for commercial projects by providing an easy to use and reliable prototyping experience.


•  G500 also facilitates with Cura, the open-source 3D printing software, allowing 3D models to be printed out using 3D printers with ease. On top of that, Cura has built a large user community which are very useful for frontend support.

 

Product Features:

• Moulding Method: FDM

• Software Language: English/Chinese

• LCD Screen: Full Colour Touch Screen

• Printing Precision(mm): 0.05-0.2

• Moulding Size(mm): 500*500*500

• Layer Thickness(mm): 0.05-0.2

• Nozzle Temperature: 0-235℃

• Moving Speed: 200-500mm/s

• Positioning Precision(mm): X/Y axis: 11μ; Z axis: 2.5μ

• Build Plate Temperature: Professional build plates do not require heating

• Filaments: PLA/ABS

• Input Voltage/Frequency/Current/Power: 220V, 50-60HZ, 5.4A/2.2A, 350W

• Filament Diameter(mm): 1.75

• Interface Type: USB/SD Card

• Frame: Metal

• Operator Interface: LCD

• File Format: STL/OBJ

• Environment: Temperature: 15-32℃, Humidity 20-50%

• Quality Certificates: CE,FCC,ROHS

TECHNICAL PARAMETERS


Moulding Method
FDM
Software Language
English/Chinese
LCD Screen
Full colour touch screen
Printing Precision(mm)
0.05-0.2
Moulding Size(mm)
500*500*500mm
Layer Thickness(mm)
0.05-0.2
Nozzle Temperature
0-235℃
Move Speed
200-500mm/s
Positioning Preceision(mm)
 X/Y axis 11μ; Z axis 2.5μ
Build Plate Temperature
Professional plate without heating
Packing size
760x305x315 mm
Filaments PLA/ABS
Filament Diameter(mm) 1.75
Input Voltage/Frequency/Currency/Power 220V, 50-60HZ,5.4A/2.2A, 350W
Interface Type USB/SD Card
Frame Metal
Operator Interface LCD
File Format STL/OBJ
Environment Temperature 15-32℃,Humidity 20-50%
Quality Certificates CE,FCC,ROHS
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.