SKU
102080047
$25.00
-
+

 What is PocketBeagle?

PocketBeagle is an ultra-tiny-yet-complete open-source USB-key-fob computer. PocketBeagle features an incredibly low cost, slick design, and simple usage, making PocketBeagle the ideal development board for beginners and professionals alike.

 Features:

  • Low-cost Linux computer with tremendous expansibility
  • Opportunity to learn many programming aspects from educators on-line
  • Openness and flexibility tear-down limits on your imagination

 Processor: 

  • Octavo Systems OSD3358 1GHz ARM® Cortex-A8 512MB DDR3 RAM integrated
  • Integrated power management
  • 2×32-bit 200-MHz programmable real-time units (PRUs) ARM Cortex-M3

Summary of Technical Specifications
Based on new Octavo Systems OSD3358-SM 21mm x 21mm system-in-package that includes 512MB DDR3 RAM, 1-GHz ARM Cortex-A8 CPU, 2x 200-MHz PRUs, ARM Cortex-M3, 3D accelerator, power/battery management, and EEPROM
72 expansion pin headers with power and battery I/Os, high-speed USB, 8 analog inputs, 44 digital I/Os and numerous digital interface peripherals
micro USB host/client and microSD connectors

ECCN/HTS

HSCODE 8471504090
USHSCODE 8471500150
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.