SKU
104020130
$19.90
-
+
The Grove - Triple Color E-Ink Display 2.13'' is a screen that can still be displayed after power off, we call it E-Paper(electronic paper) or E-Ink. The display is a TFT active matrix electrophoretic display, with interface and a reference system design.The 2.13 inch active area contains 212x104 pixels, and has 1-bit white/black and 1-bit red full display capabilities. 
 
Due to the advantages like ultra low power consumption, wide viewing angle, clear display without electricity, it is an ideal choice for applications such as shelf label, industrial instrument, and so on. 
 
attention icon

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

 
attention icon

Attention

Frequent continuous refresh will cause irreparable damage to E-Ink. It is recommended that the refresh interval be greater than 180s.
 
If you are interested, you can click on the image below to view the different sizes of Arduino E-Ink or Raspberry Pi E-Ink.

Seeed E-Ink Series
Figure 1. Seeed E-Ink Series

Feature

  • High contrast
  • High reflectance
  • Ultra wide viewing angle
  • Ultra low power consumption
  • On-chip display RAM 

 

Pinout

Grove - Triple Color E-Ink Display 2.13'' pinout
Figure 1. pinout

  

We have also prepared another 1.54 inch, 152x152 e-paper for you.  

Please check the Grove - Triple Color E-Ink Display1.54''

ECCN/HTS

HSCODE 8531200000
UPC

Grove - Triple Color E-Ink Display 2.13''

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.