SKU
102010228
$9.90
-
+

Seeeduino Lotus Cortex-M0+ is a SAM D21 Microcontroller development board. The Atmel® | SMART™ SAM D21 is a series of low-power microcontrollers using the 32-bit ARM® Cortex®-M0+ processor with 256KB Flash and 32KB of SRAM. you can consider the Seeeduino Lotus Cortex-M0+ as a combination of Seeeduino and Base Shield. 

Seeeduino Lotus Cortex-M0+ has 14 digital input/outputs (10 of which support PWM) and 6 analog input/outputs, 3 Serial Communication Interface, a micro USB connector, a JST2.0 Li-Po connector, an ICSP header, 12 Grove connectors, a reset button.  

Seeeduino Lotus Cortex-M0+ is an upgraded version of Seeeduino Lotus V1.1, it replaces a more powerful chip, optimizes the circuit layout, and the power supply is more stable. Because this chip supports direct USB level output, there is no need to use a serial port to USB chip, like CP2102N. Therefore, one more hardware serial port is available to the user.   

Features

      • Compatible with Arduino UNO
      • ARM® Cortex®-M0+ 32bit 48MHz microcontroller(SAMD21)
      • 12 on-board Grove connectors
      • 14 Digital I/O Pins (10 PWM outputs)
      •  6 Analog Inputs
      • Support Power Path Management
      • Support micro-usb or Li-Po battery powered
      • 2A maximum charging current
      • Suitable for low power design

 

attention icon

Attention

All the I/O pins are 3.3V, please do not input more than 3.3V, otherwise the CPU may be damaged.

Hardware Overview



Pinout


ECCN/HTS

HSCODE 8543709990
USHSCODE 8517700000
UPC

Seeeduino Lotus Cortex-M0+

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • The Seeeduino Lotus Cortex-M0+ SKU 102010228 Seeduino Lotus Cortex-M0+ has a SDW lable. What is this connection set used for?
    Question by: Alex Bruski on 2019-02-27 20:16:11

    Hi Alex, Sorry, do you mean SWD? I do'n found the SDW lable. If you mean SWD, it's a interface for burn the firmware. Regards

    Answer by: admin on 2019-02-28 09:27:19
  • Can I connect a solar panel for charging? What input voltage range?
    Question by: Matt on 2019-02-27 19:17:14

    Hi Matt, yes, you can use the solar panel for power supply. You can find the input votage range in the Learn Tab -- wiki. It's 3.5V to 4.2V. And please pay attention that, if you use a solar panel to charge this board, do not plug the micro-USB at the same time. Otherwise,the usb port will charge the solar panel, it may damage your solar pannel.

    Answer by: admin on 2019-02-28 10:44:01

    If you need to use the solar panel, you need to use DC-DC module to conver the input voltage to 3.3V before you plug it into the JST2.0 port. The Vsys can not over 4,4V.

    Answer by: admin on 2019-03-01 09:31:40