SKU
102080027
Rating:
100% of 100
$29.90
-
+
  • A lightweight development board for real-time industrial control.
  • Comes pre-installed RT-Thread real-time operating system(RTOS) and built-in micro-python
  • Based on powerful NXP i.MX RT1052 processor

Arch Mix is a thin, lightweight development board based on NXP i.MX RT1052 processor(3020 CoreMark/1284 DMIPS @ 600 MHz). This development board comes pre-installed RT-Thread real-time operating system and built-in micro-python. Which makes it suitable for industrial control, especially for scenes with large code and high real-time application requirements.   

The i.MX RT1052 is a new processor family featuring NXP’s advanced implementation of the Arm Cortex®-M7 core. Currently, the i.MX RT1052 is the highest performing Cortex-M7 solution delivering 3036 CoreMarks, which is 13 times better than the LPC1788 microcontroller. In addition to the high-speed performance it provides fast real-time responsiveness. The i.MX RT1050 also has rich audio and video features, including LCD display, basic 2D graphics, camera interface, SPDIF, and I2S audio interface.

The RT-Thread is an open source IoT operating system for embedded devices. The kernel has real-time multi-task scheduling, semaphore, mutex, mail box, message queue, signal etc. This is a lightweight system that loads quickly. For more detail about the RTOS, please refer to the Github Page.   

Also, we are very excited to announce that there will soon be a Grove breakout board and MicroPython libraries available for use with Grove! This means that plug-and-play prototypes for industrial control and IoT projects will soon be possible, so stay tuned!

attention icon

Note

RT-Thread has complete and detailed Chinese materials and community resources , also provide a complete set of development tools and debug tools. We will continue to update relevant English materials and resources in our wiki.

Features

  • ARM® Cortex®-M7 600MHz microcontroller(NXP i.MX RT1052)
  • Comes with real-time operating system RT-Thread
  • Build-in micro-python
  • Ultra-fast system loading speed
  • Rich peripheral interface: RMII, CAN, I2C, UART, CSI, I2S, ADC, SPDIF IN/OUT, SWD
  • Smaller than other Demo boards of RT1052/1050: 67mm x 39mm
  • Cost-effective: Normally, development boards for RT1052 would cost around a whopping $90, only $29.9 for Arch Mix!!!

Application Ideas

  • Industrial Control
  • Smart Building
  • Industrial Human Machine Interfaces
  • Automation & Process Control
  • Robot

Hardware Overview

Figure 1. Front Hardware Overview

Figure 2. Back Hardware Overview

Pinout

Figure 3. Pinout, ckick the image to view the original file

Block Diagram

Figure 4. Arch Mix Blcok Diagram, ckick the image to view the original file

About RT-Thread

The RT-Thread is a mature, lightweight IoT system with a complete ecological chain. The following table illustrates a comparison between the RT-Thread and other RTOS.

ECCN/HTS

HSCODE 8543709990
USHSCODE 85177000
UPC

Arch Mix

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Great low-cost board for i.MX RT1052 development
    Rating
    100%
    Excellent small and versatile board with the powerful NXP i.MX RT1052. I like the small formfactor and that the SWD pins are available on the outside. More details of the review in https://mcuoneclipse.com/2019/07/25/seeed-studio-arch-mix-nxp-i-mx-rt1052-board/.

    Review by

    Posted on

Product Faqs


Sort by   
  • Can you provide a link to the schematics of this board or add it to the Wiki?
    Question by: Erich Styger on 2019-07-26 13:21:13

    Hi there, We added it to resource session of wiki page. Hope it can help. thanks.

    Answer by: admin on 2019-07-29 11:28:19

    Thank you so much!

    Answer by: Erich Styger on 2019-07-29 01:58:11