SKU
114991786
$7.60
-
+

Sipeed USB-JTAG/TTL RISC-V Debugger (ST-Link V2 STM8/STM32 Simulator)

Support the full range of STM32 SWD debugging interface, a simple 4-wire interface (including power), fast, stable; interface definition housing directly marked! No need to read the manual

Support the full range of STM8 SWIM download debugging (common development environments such as IAR, STVD etc. are supported); supported software versions as follows:

- ST-LINK Utility 2.0 and 4.2.1 above
- STVD and above
- STVP 3.2.3 and above
- IAR EWARM V6.20 and above
- IAR EWSTM8 V1.30 and above
- KEIL RVMDK V4.21 and above

Support for automatic firmware upgrades to ensure follow-up support ST products. The factory firmware has been upgraded to the latest V2.J17.S4;

Increase the 5V power output, the output I / O ports are protected afraid of operational errors caused by ST-LINK V2 damage!

The interface easy to use copper gilded horns seat pitch of 2.54, with 20CM DuPont line, the line can respond to different target sequence, flexible wiring;

The use of U disk aluminum housing protects the motherboard, easy to carry, is not afraid of static electricity, afraid to fall throw touch.

Technical Details

Size: 54 x 20 x 9 mm

Part List

Sipeed USB-JTAG/TTL RISC-V Debugger x 1
DuPont Cable x 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.