SKU
113990660
$19.99
-
+

PRODUCT DETAILS

Attention

This product has shipping restriction to certain countries. It can only be sent to countries and regions listed as below: 

Austria, Belgium, Bulgaria, Croatia, Cyprus, Denmark, Estonia, Finland, Germany, Ghana, Greece, Hong Kong, Hungary, Iceland, India, Ireland, Italy, Korea, Latvia, Liechtenstein, Lithuania, Luxembourg, Malta, Netherlands, Norway, Oman, Philippines, Poland, Portugal, Romania, Singapore, Slovakia, Slovenia, Spain, Sweden, Switzerland, Thailand, Turkey, United Kingdom, US and Korea.

The Coral Camera is a 5MP camera designed for use with the Coral Dev Board, providing input for computer vision use cases.  The camera attaches to the Coral Dev Board’s MIPI CSI interface with a with a 24-pin FFC.

 

Coral is a division of Google, that helps you build intelligent ideas with our platform for local AI. Our Dev Board features Google’s Edge TPU chip for fast ML inferencing on device.

 

Features

  • ISP function: Automatic exposure control (AEC), automatic white balance (AWB), automatic band filter (ABF), automatic 50/60 Hz lumination, automatic blacklevel calibration (ABLC).
  • Image quality control: color saturation, hue, gamma, sharpness, lens correction, defective pixel canceling, and noise canceling.
  • Support autofocus control (AFC) with embedded AF VCM Driver.
  • For more information about the sensor, read about the Omnivision SOC.

 

Specs

  • 5-megapixel OmniVision sensor

  ·1.4um x 1.4um pixel

  ·Active array size 2582x1933

  • Optical size: ¼”
  • Field of view: 84.0° / 87.6°
  • F-number: F=2.2 ±5%
  • TV distortion: <1.5%
  • Focal length: 2.5mm
  • Focusing range: 10cm ~ ∞
  • Dual lane MIPI output interface
  • Board dimensions: 25 x 25 mm

Tech specs

Sensor Omnivision OV5645 SoC (built in ISP)
Focus auto focus, focal length 2.5mm, range 10cm-infinity
Field of View 84.0 degrees / 87.6 degrees
ISP Functions auto exposure control, Auto white balance, auto band filter, auto 50/60Hz lumination, auto blacklevel calibration
Connections MIPI-CSI, dual lane MIPI interface
Dimensions 25mm x 25mm

Part List

1 x Coral Camera Module

ECCN/HTS

HSCODE 8525801390
USHSCODE 8529908100
UPC
FCC 1
CE 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ