SKU
114991675
$30.00

PRODUCT DETAILS

Need to charge your Crazyflie 2.X without connecting the micro-USB cable? Then the Qi 1.2  charging deck is a great option. It supports the same Qi standard as mobile phones up to 1A at 5V.

 

Features

  • Compatible with the WPC v1.2 Qi standard
  • Automatic detection of expansion board using 1-wire memory

 

Specifications

  • Designed for mounting under the Crazyflie
  • 1-wire memory for automatic expansion board detection
  • Supports the Qi wireless charging standard (WPC v1.2 Qi)
  • Can supply up to 1A at 5V
  • Based on the TI BQ51013B

 

Mechanical specifications

    • Weight: 5.0g
    • Size (WxHxD): 30x30x5mm

 

Part List

1 x Crazyflie Qi 1.2 wireless charging deck

ECCN/HTS

HSCODE 8504909090
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ