SKU
114991550
$20.00
-
+

PRODUCT DETAILS

The Z-ranger deck v2 uses a laser sensor to measure the distance to the ground and adds the possibility to fly with precise height control. Using the ToF sensor VL53L1x the Crazyflie 2.X can measure the distance from the sensor to a ground object at up two 4 meters.

 

Features

  • Fast, accurate distance ranging
  • Measures absolute range up to 4 m
  • Eye-safe

 

Specifications

  • VL53L1x ToF sensor to measure distance up to 4 meters within a few millimeters (depending on surface and light conditions).
  • 1-wire memory for automatic expansion deck detection
 
Mechanical specifications
  • Weight: 1.6g
  • Size (WxHxD): 21x28x4mm
  • Designed for mounting under the Crazyflie 2.X

 

Compatibility:

See Conpatibilitity Matrix

 

Part List:

1 x Z-ranger V2 deck

ECCN/HTS

HSCODE 9031900090
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ