SKU
113990662
$54.90
-
+

LG01-N is an open source single channel LoRa Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi, Ethernet, 3G or 4G cellular. 

PRODUCT DETAILS

LG01-N is an open source single channel LoRa Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi, Ethernet, 3G or 4G cellular. The LoRa wireless allows users to send data and reach extremely long ranges at low data-rates. It provides ultra-long range spread spectrum communication and high interference immunity.

LG01-N has rich internet connection method such as WiFi interface, Ethernet port and USB host port. These Interfaces provide flexible methods for users to connect their sensor networks to Internet.

LG01-N can support the LoRaWAN protocol in single frequency and customized LoRa transmit protocol. Different from LG01-P/LG01-S, LG01-N use the Linux to directly control the sx1276/sx1278 LoRa module which increase the communication efficiency and simplify the software design.

LG01-N can be used to provide a low cost IoT wireless solution to support 50~300 sensor nodes.

Except LoRaWAN mode, LG01-N can support mutiply working mode such as: MQTT mode, TCP/IP Client mode to fit different requirement for IoT connection.

LG01-N base on sx1276 solution which provide a low cost for your IoT network connection. Compare to the cost with normal SX1301 LoRaWAN solution. the LG01-N is only of its 1/4 or less cost. This make the LG01-N very suitable to set up small scale LoRa network.



Features:

  • Open Source OpenWrt system
  • Low power consumption
  • Firmware upgrade via Web
  • Software upgradable via network
  • Flexible protocol to connect to IoT servers
  • Auto-Provisioning
  • Built-in web server
  • Managed by Web GUI, SSH via LAN or WiFi
  • Internet connection via LAN, WiFi, 3G or 4G
  • Failsafe design provides robustly system
  • 1 x SX1276/SX1278 LoRa module
  • Limited support in LoRaWAN/ Support Private LoRa protocol
  • Support up to 300 nodes
  • LoRa band available at 915Mhz
  • Max range in LoRa: 5~10 km. Density Area:>500m

 Applications:

  • Wireless Alarm and Security Systems
  • Home and Building Automation
  • Automated Meter Reading
  • Industrial Monitoring and Control
  • Long range Irrigation Systems
  • GPS tracker,etc
  • LoRaWAN Reapeter

Specifications

Linux Side:

  • Processor: 400MHz, 24K MIPS
  • Flash: 16MB ; RAM: 64MB

LoRa Side:

  • LoRa Controller:AR9331 24K MIPS / Linux
  • LoRa Chip: SX2176

Interfaces:

  • 10M/100M RJ45 Ports x 2
  • WiFi : 802.11 b/g/n
  • LoRa Wireless
  • Power Input: 12V DC
  • USB 2.0 host connector x 1
  • USB 2.0 host internal interface x 1
  • LoRa Interface x 1

Part List:

1 x LG01-N LoRa Gateway 915MHz
1 x Glue Stick Antenna(915 MHz)
1 x Power Adapter

Notice:

LG01 is a single channel gateway, it can be used in LoRaWAN network but not LoRaWAN full compatible. Please see the user manual before buying it.

ECCN/HTS

HSCODE 8517629900
USHSCODE 85176290
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ