SKU
114991549
$45.00
-
+

PRODUCT DETAILS

The Flow deck gives the Crazyflie 2.X the ability to detect its motions in any direction. The VL53L1x ToF sensor measures the distance to the ground with high precision and the PMW3901 optical flow sensor measures movements of the ground.

This creates a flying 3D robot that can be pre-programmed to fly distances in any direction or act as an aid for beginners as it creates a very stable flying platform.

 

Features

  • Fast, accurate distance ranging
  • Measures absolute range up to 4m
  • Eye-safe
  • Measures horizontal movement
  • Creates a 3D robot that can be pre-programmed
  • Aided flight

 

Specifications

  • VL53L1x ToF sensor to measure distance up to 4 meters within a few millimeters (depending on surface and light conditions)
  • 1-wire memory for automatic expansion deck detection
  • PMW3901 optical flow sensor (works best on matt surfaces)
 
Mechanical specifications
  • Weight: 1.6g
  • Size (WxHxD): 21x28x4mm
  • Designed for mounting under the Crazyflie 2.X

 

Part List:

1 x Flow v2 Deck

ECCN/HTS

HSCODE 8803900090
USHSCODE 9027904500
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ