SKU
108990063
$19.90
-
+

Kittenbot Geek servo & motor kit contain 2pcs gray color 270°servo and 2pcs red color 360°motor, both with LEGO compatible casing for building your projects fast with LEGO and Micro:bit/Arduino/Raspberry Pi.

PRODUCT DETAILS

Kittenbot Geek servo & motor kit contain 2pcs gray color 270°servo and 2pcs red color 360°motor, both with LEGO compatible casing for building your projects fast with LEGO and Micro:bit/Arduino/Raspberry Pi.

Features

● Using high-quality motors and high-quality brush materials.

 Practicality, durability, and longevity, far beyond the 9g small steering gear.

● Strong compatibility, whether it is the program or mechanical structure for LEGO-build, as far as possible compatible processing.

● The control is simple, similar to the conventional 9g small steering gear control method, the 90° pulse width is 1500, and the decelerating DC motor with measurable speed is the main one.

● Small size, good design, self-contained cross output shaft.

Specifications

● Working voltage: 3.3V~6V

 Rated voltage: 4.8V

 Rated current: 200ma

● Stall current: 700ma

 Sliding current: 450ma

 Maximum torque: 500g.cm

● Angle speed of the gray color servo: 60°/0.12s

● Maximum RPM of the red color motor: 70

 Net weight: 12.8g (a single servo), 12.4g (a single motor)

● Quantity: 2pcs gray color servo + 2pcs red color motor

Connect to Robotbit

Conventional servo steering line sequence:

Red positive

Brown negative electrode

Yellow data pin (control pin)

geek servo size

Part List

Gray Color Servo x 2
Red Color Motor x 2

ECCN/HTS

HSCODE 8501101000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ