SKU
107100001
Rating:
96% of 100
$9.90
-
+

ReSpeaker 2-Mics Pi HAT, respeaker hat, 2 mics hat, respeaker

attention icon

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.


ReSpeaker 2-Mics Pi HAT is a dual-microphone expansion board for Raspberry Pi designed for AI and voice applications. This means that you can build a more powerful and flexible voice product that integrates Amazon Alexa Voice Service, Google Assistant, and so on.


The board is developed based on WM8960, a low power stereo codec. There are 2 microphones on both sides of the board for collecting sounds and it also provides 3 APA102 RGB LEDs, 1 User Button and 2 on-board Grove interfaces for expanding your applications. What is more, 3.5mm Audio Jack or JST 2.0 Speaker Out are both available for audio output.

Note: 

  • This product does not include the Pi Zero board

  • If you have any technical issue regarding software, please visit the github page and submit your query.


Features

  • Raspberry Pi compatible(Support Raspberry Pi Zero, Raspberry Pi 1B+, Raspberry Pi 2B, Raspberry Pi 3B, Raspberry Pi 3B+ and Raspberry Pi 4 )

  • Dual-Microphones

  • 2 Grove Interfaces: support GPIO and I2C

  • Programmable Button and LED: one button and three LEDs

  • Stereo Codec with Class D Speaker Driver

  • Two types audio output socket : 3.5mm Audio Jack(40mW output ), JST2.0 Speaker Out(providing 1W into 8Ω loads)

  • Far field support (up to 3 meters)

Usage

1. Get started with Google Assistant

2. How to use button to trigger Google Assistant

Technical details

Dimensions 65mm x30mm x15mm
Weight G.W 33g
Battery Exclude

Part List

ReSpeaker 2-Mics Pi HAT 1

ECCN/HTS

HSCODE 8518900090
USHSCODE 90230000
UPC 841454120018

Build Your Own Amazon Echo Using a RPI and ReSpeaker HAT

How to build your own Amazon Echo using a Raspberry Pi and ReSpeaker 2-Mics HAT.

ReSpeaker 2 Mics Pi HAT Alexa Demo

Talk to ReSpeaker 2 Mics Pi HAT with Alexa. You can ask them lots of questions, such as the weather,news, and even a math problem.

ReSpeaker 2-Mics Pi HAT

Wiki of ReSpeaker 2-Mics Pi HAT

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Works well
    Rating
    80%
    Using to add microphone + headphones to Pi Zero. Works well. Couple annoyances... First, the HAT comes with a 2x20 header jack presoldered, so cannot be installed on bottom on Pi Zero, thus is not useable with Pi Zero official case. Second, the speaker connector is not common -- would be nice to see screw terminal blocks, into which any speaker wires can be inserted. Third, would love to see a .deb file which distributes drivers, rather than the install.sh script which takes ~10 minutes to compile + install.

    Review by

    Posted on

  2. Perfect for a voice assistant !
    Rating
    100%
    That card is just perfect to use on Raspberry PI 3+ ou 0 W fos building your own non intrusive voice assistant based on SNIPS !
    Have these cards on around 10 raspberry in my house setup with SNIPS and interacting with my Home assistant system and it works really great.
    Stable, good voice recognition without any complicated setup on card.
    Allows you easily to plug either wired speaker on jack or headset or external speaker.
    Perfect product for cheap, efficient and fully private voice assistant home made.

    Review by

    Posted on

  3.  
    Rating
    100%
    Nice

    Review by

    Posted on

  4.  
    Rating
    100%
    I'm using this product to add microphones to Pi Zeros and Pis - quality is great for the price - highly recommended. I had one problem - a consistent pulsing noise: it turned out to be interference from the power supply/USB cable.

    Review by

    Posted on

  5.  
    Rating
    100%
    Nice

    Review by

    Posted on

  6.  
    Rating
    100%
    Nice

    Review by

    Posted on

  7.  
    Rating
    100%
     

    Review by

    Posted on

  8.  
    Rating
    100%
    Well received on time. Great product!

    Review by

    Posted on

  9.  
    Rating
    100%
     

    Review by

    Posted on

  10.  
    Rating
    100%
     

    Review by

    Posted on

  11.  
    Rating
    100%
     

    Review by

    Posted on

  12.  
    Rating
    100%
     

    Review by

    Posted on

  13.  
    Rating
    80%
     

    Review by

    Posted on

  14.  
    Rating
    100%
     

    Review by

    Posted on

  15.  
    Rating
    100%
     

    Review by

    Posted on

  16.  
    Rating
    100%
     

    Review by

    Posted on

  17.  
    Rating
    100%
     

    Review by

    Posted on

  18.  
    Rating
    100%
     

    Review by

    Posted on

  19.  
    Rating
    100%
     

    Review by

    Posted on

  20.  
    Rating
    60%
     

    Review by

    Posted on

  21.  
    Rating
    100%
     

    Review by

    Posted on

  22.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by