SKU
110060703
$29.00
-
+
Particle Photon, Kit-Tiny Wi-Fi Development Kit, for IoT Project,Open Source Design,Photon with headers, breadboard, USB-micro cable, start building right away

The Photon Kit includes a Photon with headers, a shiny white mini-breadboard, a USB-micro cable, and a couple of extra surprises to help you start building right away.


Your Photon comes with access to the Particle Cloud, our fully-featured cloud service. The Particle Cloud has some great features for building connected projects, including over-the-air firmware updates, an easy-to-use REST API, and firmware development supported by web and local IDEs.


Specifications:

  • Single band 2.4GHz IEEE 802.11b/g/n

  • Supports wireless data rates of up to 65Mbit/s

  • Supports Open, WEP, WAPI, WPA and WPA2-PSK WiFi security modes

  • Supports WiFi channels 1 to 14

  • Low power sleep, stand-by and stop modes


All Particle Hardware is designed from the ground up to work with the Device Cloud.The Device Cloud is a powerful set of tools and infrastructure to build, connect, and manage your IoT fleet.


Access to the Device Cloud includes:

Device Cloud FREE for first 100 devices (learn more)


Device Cloud Features:

  • Device Management

  • Over the Air Firmware Updates

  • Fully Managed Connectivity

  • Developer Tools

  • Integrations


Technical details

Dimensions 36.58mm x20.32mm x6.86mm
Weight G.W 91g
Battery Exclude

Part List

Photon 1
White Breadboard 1
USB Micro B Cable 1
Photo Resistor 1
Red LED - 3mm 1
Resistor - 220-Ohm 5% ¼ Watt 2

ECCN/HTS

ECCN 5A991.b
HSCODE 9023009000
UPC 841454119906

Temperature/humidity monitor with Dweet & Freeboard

I need a quick and simple temp/humidity monitor for a baby room to post and monitor through a dashboard.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.