SKU
102080028
$12.99
-
+
The nRF52840 Micro Dev Kit USB Dongle is a small and low-cost development platform enabled by the nRF52840 multi-protocol SoC in a convenient USB dongle form factor

PRODUCT DETAILS

The nRF52840 Micro Dev Kit USB Dongle is a small and low-cost development platform enabled by the nRF52840 multi-protocol SoC in a convenient USB dongle form factor.

The nRF52840 Micro Dev Kit USB Dongle features a programmable user button, RGB LED, up to 12 GPIOs and 2.4G Chip antenna on board.

The USB Dongle can be used as a low-cost Bluetooth5/Tread/802.15.4/ANT/2.4GHz multi-protocol node or development board. Alternatively the USB Dongle can be used as a Network Co-Processor(NCP) with a simple connection to a PC or other USB enabled device.


Features

  • Low cost USB dongle supporting Bluetooth LE, Thread, Zigbee, 802.15.4, ANT and 2.4GHz

  • Pre-built OpenThread NCP Firmware support

  • OpenThread Border Router support

  • Thread Network Sniffer with Wireshark


Hardware Specification

  • Nordic nRF52840 System-on-Chip

  • ARM® Cortex®-M4F processor optimized for ultra-low power operation

  • Combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary

  • On-chip NFC-A tag

  • On-chip USB 2.0 (Full speed) controller

  • ARM TrustZone® Cryptocell 310 security subsystem

  • 1 MB FLASH and 256 kB RAM

  • Up to 12 GPIOs available via headers

  • User programmable Button and RGB LED

  • On-board 2.4G chip antenna

  • 3.3V regulator with 1A peak current output

  • VBUS & VIN Power-Path Management

  • Convenient USB dongle form factor

  • Breadboard-friendly with dual 10-Pin headers

  • Measures 1.65" x 0.7" x 0.16" (42mm x 18mm x 4mm) without headers soldered in


Pinout Diagram


Technical details

Dimensions 42mm x18mm x4mm
Weight G.W 10g
Battery Exclude

Part List

nRF52840 Micro Dev Kit USB Dongle 1
10 Pin Header 1

ECCN/HTS

HSCODE 8543709990
USHSCODE 85170000
UPC 841454121497

LEARN AND DOCUMENTS

Learn

nRF52832 is a flexible, efficient Bluetooth 5 and Bluetooth mesh multiprotocol SoC. The nRF52840 SoC is built around a 32-bit ARM® Cortex®-M4F processor optimized for ultra-low power operation, combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ