SKU
114991072
Rating:
100% of 100
Special Price $13.90 Regular Price $17.00
-
+
bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

The Z-ranger deck uses a laser sensor to measure the distance to the ground and adds the possibility to fly with precise height control. Using the ToF sensor VL53L0x the Crazyflie 2.0 can measure the distance from the sensor to a ground object at up two 2 meters.

Features.jpg

  • Fast, accurate distance ranging

  • Measures absolute range up to 2 meters

  • Eye safe

Specification.jpg

  • VL53L0x ToF sensor to measure distance up to 2 meters within a few millimeters.

  • 1-wire memory for automatic expansion deck detection

Mechanical specifications

  • Weight: 1.6g

  • Size (WxHxD): 21x28x4mm

  • Designed for mounting under the Crazyflie 2.0

Compatibility

  • Works with the Crazyflie 2.0


Documents.jpg


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1.6g
Battery Exclude

Part List

Z-ranger deck 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9031909195
UPC 841454119807
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.