SKU
113990214
Rating:
98% of 100
$29.95
-
+

Raspberry Pi Camera v2 is the new official camera board released by the Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor with high resolution and great preformance, and is compatible with most of SBCs or Dev boards which have a standard CSI(Camera Serial Interface).

PRODUCT DETAILS

Features

  • High quality: Intergate an 8 megapixel Sony IMX219 image sensor
  • High resolution: Capable of 3280 x 2464 pixel static images
  • Great performance: Capture video at 1080p30, 720p60 and 640x480p90
  • Wide compatibility: Compatible with most of SBCs or Dev boards that have standard CSI 

Description

Raspberry Pi Camera Module V2 is a new official camera board released by Raspberry Pi Foundation. It carries an 8 megapixel Sony IMX219 image sensor which has a great performance in catching the high resolution of images and videos. The image sensor can output up to 3280x2464 pixel static images ,1080p30, 720p60 and 640x480p90 video. 

For the interface that connects the board, Raspberry Pi Camera has the standard CSI(Camera Serial Interface) which can be compatible with most of SBCs or Dev boards like Raspberry Pi 4, NVIDIA Jetson Nano and Raspberry Pi Zero, etc. But you need a Camera Cable for Raspberry Pi Zero to adapt the Pi Zero to this camera. As a matter of fact, the Raspberry Pi Camera has wide compatibility.

Comparison Between the Existing Raspberry Pi Camera Modules

Camera Module v1Camera Module v2High Quality Camera
Still resolution 5 Megapixels 5 Megapixels 12.3 Megapixels
Video modes 1080p@30fps
720p@60fps
640×480@60/90fps
1080p@30fps
720p@60fps
640×480p60/90fps
1080p@30fps
720p@60fps
640×480p@60/90fps
Sensor OmniVision OV5647 Sony IMX219 Sony IMX477
Sensor resolution 2592 × 1944 pixels 3280 × 2464 pixels 4056 x 3040 pixels
Sensor image area 3.76 × 2.74 mm 3.68 x 2.76 mm
(4.6 mm diagonal)
6.287mm x 4.712 mm
(7.9mm diagonal)
Pixel size 1.4 µm × 1.4 µm 1.12 µm x 1.12 µm 1.55 µm x 1.55 µm
Focal length 3.60 mm +/- 0.01 3.04 mm depends on lens
Horizontal field of view 53.50 +/- 0.13 degrees 62.2 degrees depends on lens
Vertical field of view 41.41 +/- 0.11 degrees 48.8 degrees depends on lens
Focal ratio (F-Stop) 2.9 2.0 depends on lens
Size 25 × 24 × 9 mm 25 x 23 x 9mm 38 x 38 x 18.4mm
(excluding lens)
Price $29.90 $29.95 $50


Specification

  • Chip type: Sony IMX219
  • Resolution for image: 3280x2464
  • Resolution for video: 1080p30, 720p60 and 640x480p90
  • Size: 25mm x 23mm x 9mm
  • Connects to the Raspberry Pi board via a short ribbon cable (supplied)
  • Camera v2 is supported in the latest version of Raspbian, Raspberry Pi's preferred operating system

Part list

  • 1x Raspberry Pi Camera Module V2
  • 1x Ribbon cable

Technical details

Dimensions 120mm x75mm x23mm
Weight G.W 32g
Battery Exclude

ECCN/HTS

HSCODE 8525801390
USHSCODE 8525803010
UPC 841454119494

LEARN AND DOCUMENTS

Documentations

Learn

Learn Image
Learn the Raspberry Pi Camera with selected projects!

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
    Fast
    It is so fast from us warehouse
    By
  2. Rating
    100%
    Perfect
    A nice step up from the original version 1 camera. Same form factor just more mega pixels.
    By
  3. Rating
    100%
    Nice
    Superb piece of kit, works well. Using it as security, easily installed.
    By
  4. Rating
    80%
    AAAA
    Excellent camera
    By
  5. Rating
    100%
    AAAAA
    Working great and decent image quality
    By
  6. Rating
    100%
    Fine camera
    Fine camera, used on my Pi2Go-Mk2 robot. Many options and software available. Good quality pictures
    By
  7. Rating
    100%
    Pi Camera is great!
    Great quality camera!
    By
  8. Rating
    100%
    This has very good quality lens.
    This has very good quality lens.
    By
  9. Rating
    100%
     
     
    By
  10. Rating
    100%
     
     
    By
  11. Rating
    100%
     
     
    By
  12. Rating
    100%
     
     
    By

FAQ