SKU
114990852
Rating:
100% of 100
Special Price $6.90 Regular Price $8.00
-
+
Add the possibility to read and write files to a SD card,bitcraze, bitcraze.io,crazyfly, crazieflie, crazieflie, crazy flie, crazie fly, crazy fly, drone

Add the possibility to read and write files to a SD card. As an example it could be used for high speed logging.

Features.jpg

Automatic detection of deck via 1-wire memory

Designed for mounting above or under the Crazyflie 2.0


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io


Technical details

Dimensions 60mm x100mm x3.5mm
Weight G.W 3g
Battery Exclude

Part List

SD-card deck 1

ECCN/HTS

HSCODE 8473301000
USHSCODE 84735090
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.