SKU
102010128
Rating:
90% of 100
$39.00
-
+
LoRaWAN Class A/C Ultra long range communication Ultra low power consumption Arduino programming (based on Arduino Zero bootloader) Embeded with lithim battery management chip 4 Grove connectors onboard

PRODUCT DETAILS

Seeeduino LoRaWAN is an Arduino development board with LoRaWan protocol embeded, through which you can get started quickly to experience LoRa's advantage in the field of IoT.


Based on communication module RHF76-052AM, Seeeduino LoRaWAN is compatible with LoRaWAN Class A/C and supports a variety of communication frequencies. The 4 onboard standard grove connectors allow Seeeduino LoRaWan to connect with hundreds of grove sensors and actuators for Seeeduino conveniently, as a result, users are able to be more focus on the application itself without worrying about the compatibility issue between different modules.


In addition, the board has embeded an integrated lithium battery management chip that allows the board to be charged by USB interface. In low consumption mold, a full charged lithium battery can power the board for several months. By using Seeeduino LoRaWAN. You can build an IoT application very quickly.


We also offer another version with GPS module embeded, click here to find the Seeeduino LoRaWAN W/GPS.


Note:

Please update the firmware when the first time to use it. Please always plug 3.7V Lipo battery in case USB power supply is not sufficient.


Features

  • LoRaWAN Class A/C

  • Ultra long range communication

  • Ultra low power consumption

  • Minimum current (3.7V lipo battery) - 2mA

  • Minimum current (3.7V lipo battery & remove PWR LED) - 80 uA


Arduino/Processor

  • ATSAMD21G18 @ 48MHz with 3.3V logic/power

  • Arduino compatible (based on Arduino Zero bootloader)

  • Embedded with lithium battery management chip and status indicator led

  • 20 GPIOs

  • 4 on-board Grove connectors

  • 18 x PWM pins

  • 6 x analog inputs

  • 1 x analog output (A0)

  • 3.3V regulator with 200mA output

  • Reset button

LoRaWAN/RHF76-052

  • 1.45uA sleep current in WOR mode (Spec of the modules, not the board)

  • High link budget of 160dB. -140dBm sensitivity and 19dBm Output power.

  • Dual band, 434/470MHz and 868/915MHz

  • 19dBm@434MHz/470MHz

  • 14dBm@868MHz/915MHz

  • Support LoRaWAN protocol, Class A/C

  • Ultra long range communication

  • Ultra low power consumption

  • Firmware upgrade

  • Small size: 23mm X 28mm with 33 pin SMT package


Technical details

Dimensions 140mm x75mm x29mm
Weight G.W 41g
Battery Exclude
Microcontroller ATSAMD21G18, 32-Bit ARM Cortex M0+
Operating Voltage 3.3V
Digital I/O Pins 20
PWM Pins All but pins 2 and 7
UART 2 (Native and Programming)
Analog Input Pins 6, 12-bit ADC channels
Analog Output Pins 1, 10-bit DAC
External Interrupts All pins except pin 4
DC Current per I/O Pin 7 mA
Flash Memory 256 KB
SRAM 32 KB
EEPROM None
Clock Speed 48 MHz
Lenght 68 mm
Width 53 mm
Weight 19.6g(without GPS), 19.9(with GPS)

Part List

Seeeduino LoRaWAN 1
Antenna 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454119005

LEARN AND DOCUMENTS

Documentations

Documents

Learn

Introduce how to use LoRa and LoRaWAN with the Arduino and Raspberry Pi!
An automatic information collection system applied to tea plantation. It is part of intelligent agricultural information collection.
Wiki for Seeeduino LoRaWAN

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    80%
     
    Will the LoRaWAN 915 module FW support LoRaWAN 1.0.1 or 1.0.2 with AS923 AsiaPc channel-plans?
    By

FAQ