SKU
113060007
Rating:
100% of 100
$13.87
-
+
Using RFM95 module based on SX1276 LoRa® Inputting voltage:5V/3.3V ~28mA(Avg) @+20dBm continuous transmit ~8.4mA(Avg)@standby mode ~20mA(Avg) @receive mode, BW-500kHz

PRODUCT DETAILS

Grove is a very powerful platform developed by Seeed Studio to simplify your IoT projects.We have integrated the grove connector to most boards produced by Seeed to make them become a system. This time, we combined Grove with LoRa to provide an ultra-long-range wireless module for you.


The main functional module in Grove - LoRa Radio 433MHz is RFM98, which is a transceiver features the LoRa long range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst mini-missing current consumption. The heart of Grove - LoRa Radio 433MHz is ATmega168, a widely used chip with very high-performance and low power consumption, especially suitable for this grove module.


There we already integrated a simple wire antenna to receive signal, if the signal is too weak to receive, don’t worry, the MHF connector next to the antenna is for adding a second antenna which has MHF interface to gain more signal.


This is the 433MHz version, which can be used for 433MHz communication. You can also find the version for 868MHz at Grove - LoRa Radio 868MHz.


Note

  • Please keep the antenna vertical to the board and as straight as possible to make the best performance.

  • Please avoid making any big metal object near the antenna and a metal cape is also not recommended if you need to add a cape for your device.


Features

  • Using RFM95 module based on SX1276 LoRa®

  • ~28mA(Avg) @+20dBm continuous transmit

  • ~8.4mA(Avg)@standby mode

  • ~20mA(Avg) @receive mode, BW-500kHz

  • Simple wire antenna or MHF Connector for external high gain antenna

  • +20dBm - 100 mW Power Output Capability



Technical details

Dimensions 40mm x20mm x15mm
Weight G.W 11g
Battery Exclude
Inputting voltage 5V/3.3V
Working Temperature Working Temperature:-20 – 70℃
Communication Interface UART
Working Frequency 433MHz

Part List

Grove - LoRa Radio 433MHz 1
Grove Cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000

LEARN AND DOCUMENTS

Documentations

Learn

Introduce how to use LoRa and LoRaWAN with the Arduino and Raspberry Pi!
Wiki of Grove - LoRa Radio 433MHz

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
     
    By
  3. Rating
    100%
     
     
    By

FAQ