SKU
113060006
Rating:
95% of 100
$19.90
-
+
Using RFM95 module based on SX1276 LoRa® Inputting voltage: 5V/3.3V ~28mA(Avg) @+20dBm continuous transmit ~8.4mA(Avg)@standby mode ~20mA(Avg) @receive mode, BW-500kHz

PRODUCT DETAILS

Grove is a very powerful platform developed by Seeed Studio to simplify your IoT projects.We have integrated the grove connector to most boards produced by Seeed to make them become a system. This time, we combined Grove with LoRa to provide an ultra-long-range wireless module for you.

The main functional module in Grove - LoRa Radio 868MHz is RFM95, which is a transceiver features the LoRa long range modem that provides ultra-long range spread spectrum communication and high interference immunity whilst mini-missing current consumption. The heart of Grove - LoRa Radio 868MHz is ATmega168, a widely used chip with very high-performance and low power consumption, especially suitable for this grove module.

There we already integrated a simple wire antenna to receive signal, if the signal is too weak to receive, don’t worry, the MHF connector next to the antenna is for adding a second antenna which has MHF interface to gain more signal.

This is the 868MHz version, which can be used for 868MHz communication. You can also find the version for 433MHz at Grove - LoRa Radio 433MHz.

Note:

  • Please keep the antenna vertical to the board and as straight as possible to make the best performance.

  • Please avoid making any big metal object near the antenna and a metal cape is also not recommended if you need to add a cape for your device.


Features

  • Using RFM95 module based on SX1276 LoRa®

  • Inputting voltage: 5V/3.3V

  • ~28mA(Avg) @+20dBm continuous transmit

  • ~8.4mA(Avg)@standby mode

  • ~20mA(Avg) @receive mode, BW-500kHz

  • Working Temperature: -20 – 70℃

  • Communication Interface: UART

  • Simple wire antenna or MHF Connector for external high gain antenna

  • Working Frequency: 868MHz

  • +20dBm - 100 mW Power Output Capability

  • Size: 20*40mm

Technical details

Dimensions 135mm x85mm x10mm
Weight G.W 11g
Battery Exclude

Part List

Grove - LoRa Radio 868MHz 1
Grove - cable 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
    Nice
    By
  2. Rating
    80%
     
     
    By
  3. Rating
    100%
     
     
    By
  4. Rating
    100%
     
     
    By

FAQ