SKU
108060000
$29.90
-
+

Motor Pack for Arduino is a perfect kit for you to learn motor with Arduino. Whether your project requires a DC motor, a stepper motor, or a steering gear, all of them can be found in this kit!

PRODUCT DETAILS

Description 

When using the Arduino, there are many projects and things that you can do with it and one of them must includes driving a motor!
Today we bring you the Motor Pack for Arduino, which is a perfect kit for you to learn motor with Arduino. Whether your project requires a DC motor, a stepper motor, or a steering gear, all of them can be found in this kit!


This kit consists of

  • DC motor x2
    Voltage: DC 6V
    Rated Speed:13000 rpm ±14%
    Motor Body Length: 38mm/1.46"
    Motor Body Diameter:20mm/0.79"
    Shaft Size:9.5/0.37"(L)
    Dupont cable:24AWG-100mm (Red/Black)
    Heat-shrinkable Tube: D1.5mm*10mm/0.06*0.39(Black)

  • Small stepper motor x1
    Voltage: DC 5V
    Motor Body Length: 38mm/1.46"
    Motor Body Diameter:20mm/0.79"
    Shaft Size:9.5/0.37"(L)
    Reduction Ratio: 1:64
    Step Angle: 5.625/64
    Dupont cable:24AWG-100mm (5 wires)

  • Standard servo x1
    Voltage: 4.8~6V
    Speed: 0.17/60°@4.8V; 0.14/60°@6.0V
    Torque: 3.5kg.cm@4.8V; 4.8kg.cm@6.0V
    Use Angle: ≤160°
    Size: 38.6*18.8*34.9mm/1.52*0.74*1.37"

  • Micro servo x1
    Voltage: 4.8~6V
    Speed: 0.12/60°@4.8V; 0.10/60°@6.0V
    Torque: 1.5kg.cm@4.8V; 1.8kg.cm@6.0V
    Use Angle: ≤160°
    Size: 23*11.5*24mm/0.9*0.45*0.94"

    Control the servo via pulse-width modulation (PWM) wave(50Hz). The angle (counterclockwise) is proportional to the duty of Logic High.

  • User Manual x1

Tip

Don't forget to check this tutorial focusing on the 3 basic motors that you can drive with the Arduino which are the DC motor, Servo motor, and Stepper motor.

Tip

We also prepared Arduino Tutorial: How to drive a DC and Servo Motor to help you get started more easily. 

ECCN/HTS

HSCODE 8501101000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ