SKU
103100082
$9.95
-
+

PRODUCT DETAILS

The Wio Extension - RTC is an extension board for Wio LTE, it can provide the Real-Time Clock function via the I2C port. This board is based on NXP PCF8523 chip, which can provide year, month, day, weekday, hours, minutes, and seconds information. 
 
 
This board is powered by Micro-USB port, communicate with the Wio LTE via I2C port, and we also provide a USB power output which can be turned off/on by a on-board switch, so that you can use the Wio Extension - RTC board to power the Wio LTE. When the power supply to Wio boards ( Like the following picture), the standby current of whole system is less than 1 uA.
 
 
To work with the Wio LTE you may also need the Grove cable and USB power cable: 
 
 
 
 
 

Features

  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal
  • Resolution: seconds to years
  • Freely programmable timer and alarm with interrupt capability
  • Oscillator stop detection function
  • Programmable offset register for frequency adjustment

Applications

  • Time keeping application
  • Battery powered devices
  • Metering

Pinout

ECCN/HTS

HSCODE 8473309000
USHSCODE 85177000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ