SKU
101020637
$69.50

The Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) is a analog output industrial grade, high stability, high precision and low power ADI ADXL series three-axis accelerometers.

PRODUCT DETAILS

You can find a variety of 3-axis accelerometers on our website that can meet different scenarios and needs. This time, we bring you the industrial grade, high stability, high precision and low power ADI ADXL series three-axis accelerometers.
 
The Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) is a analog output MEMS Accelerometer. This sensor has two selectable measurement ranges: ±10g, ±20g. You just need to do little calibration work to get a relatively accurate result. The On-Board grove port can output two channel analog data: one for Z-axis, one for X/Y-axis. You can choose output the X-axis or Y-axis signal with the on-board switch. Also you can use the 4-pin welding hole to output X/Y/Z axis at the same time. The power consumption of this sensor is extremely low, 150 μA in normal operation mode and even only 21 μA in standby mode. You can switch the operating mode by changing the pad connection on the back.
 
The ADI ADXL Series Accelerometer includes four products that will meet your different range and output needs:
ProductMeasurement RangeOutput PortPower Consumption
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) ±10
±20g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) ±10g
±40g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) ±10g@51200 LSB/g
±20g@25600 LSB/g
±40g@12800 LSB/g
Digital I2C measurement mode:200μA
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) ±200g Digital I2C measurement mode:22μA
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) ±2g,±4g 
±8g,±16g
Digital I2C
SPI
GPIO ADC
measurement mode:150 μA
standby mode:21 μA

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • Industry leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
  • Hermetic package offers excellent long-term stability 0 g offset vs. temperature (all axes): 0.75 mg/°C maximum
  • The low noise of the ADXL356 over higher frequencies is ideal for wireless condition monitoring
  • Low drift, low noise
  • Ultra low power consumption: Normal operation mode-150 μA, Standby mode 21 μA

Applications

  • Inertial measurement units (IMUs)/altitude and heading reference systems (AHRSs)
  • Platform stabilization systems
  • Condition monitoring
  • Seismic imaging
  • Tilt sensing
  • Robotics

Pinout

ECCN/HTS

HSCODE 9031900090
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Use an Arduino to control the Wiimote 3-Axis Accelerometer module ADXL330 and the WS2812B Digital GRB LED Strip.
Learn Image
Mems accelerometers are simple, portable and applicable but how do we get started? In this blog, I'll get you started with a 3-axis accelerometer: ADXL356. A comparison; ADXL345 vs ADXL335 will be covered too!

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ