SKU
101020639
$79.50

The Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) is a digital output MEMS Accelerometer. This sensor has three different selectable measuring ranges and accuracies: ±10g@51200 LSB/g, ±20g@25600 LSB/g, ±40g@12800 LSB/g.

PRODUCT DETAILS

You can find a variety of 3-axis accelerometers on our website that can meet different scenarios and needs. This time, we bring you the industrial grade, high stability, high precision, and low power ADI ADXL series three-axis accelerometers.
 
The Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) is a digital output MEMS Accelerometer. This sensor has three different selectable measuring ranges and accuracies: ±10g@51200 LSB/g, ±20g@25600 LSB/g, ±40g@12800 LSB/g. You just need to do little calibration work to get a relatively accurate result. It output all the data via grove I2C port, and the I2C address is also selectable. What's more, we also provide two interrupt output pins which can be configured into 4 modes.
 
The ADI ADXL Series Accelerometer includes four products that will meet your different range and output needs:
 
ProductMeasurement RangeOutput PortPower Consumption
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) ±10
±20g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) ±10g
±40g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) ±10g@51200 LSB/g
±20g@25600 LSB/g
±40g@12800 LSB/g
Digital I2C measurement mode:200μA
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) ±200g Digital I2C measurement mode:22μA
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) ±2g,±4g 
±8g,±16g
Digital I2C
SPI
GPIO ADC
measurement mode:150 μA
standby mode:21 μA

 

Note

This product costs only $199 during the pre-sale period(July 26, 2019 ~ August 15, 2019). After the pre-sale period, the original price will be restored to $249, besides, we offer DHL free shipping for this product all over the world.

Features

  • Industry leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
  • Hermetic package offers excellent long-term stability 0 g offset vs. temperature (all axes): 0.75 mg/°C maximum
  • Ultralow noise density (all axes): 80 μg/√Hz
  • Build-in 20-bit analog-to-digital converter (ADC)
  • Low drift, low noise, and low power
  • Support two channel interrupt output
  • Support FIFO(96*21-bit)

Applications

  • Inertial measurement units (IMUs)/altitude and heading reference systems (AHRSs)
  • Platform stabilization systems
  • Condition monitoring
  • Seismic imaging
  • Tilt sensing
  • Robotics

Pinout

ECCN/HTS

HSCODE 9031900090
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Use an Arduino to control the Wiimote 3-Axis Accelerometer module ADXL330 and the WS2812B Digital GRB LED Strip.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ