SKU
102991185
$44.90
-
+

Meowbit is a micro:bit compatible card-sized graphical retro game computer with allows you coding with Makecode arcade and Python.

PRODUCT DETAILS

Meowbit is a card-sized graphical retro game computer with allows you coding with Makecode arcade and Python. In other words, it can use combines game programming with hardware devices.

Meowbit is a card-sized graphical programming video game console designed for teenagers. It contains 1.8' full-color screen, 6 x programmable buttons ,1 x buzzer, built-in light sensor, temperature sensor, SD card slot (For external storage), multiplayer connector and edge connector. Especially the edge connector could access most micro:bit expansion boards. We recommend using Robot:bit for Mewobit, it can help you create a robot quickly.

  

Features

● 160 x 128 full-color TFT LCD provides a more vivid interactive interface

 Easy to use graphical programming, learning while playing experience through game programming

 Cross-cutting functions including hardware and software

 Abundant hardware resources made infinite possibility possible

 Support multi-platform including Makecode arcade, Kittenblock, scratch3.0, MicroPython; support multi-language

 Support diagraming, showing the data changing of the sensors more intuitive

Hardwares

1. Charging/work indicator
2. Light sensor
3. Power switch
4. Programmable led x 2
5. Reset
6. DFU mode button
7. 160 x 128 TFT color screen
8. Temperature sensor
9. Direction button x 4
10. Buzzer

11. Button A/B
12. Compatible with micro:bit’s 40 PINs Goldfinger
13. USB program download port / charging port
14. SD card slot (Use for store programs or extend wireless modules)
15. Multiplayer Connector
16. mp6050 gyroscope
17. 3.7V lithium battery package interface
18. MCU
19. 2MByte SPI-flash (default download Unicode character table)
20. Signature area

   

Parameters

 MCU:STM32F401RET6, 32-bit ARM Cortex M4 core

 Operating voltage: 3.3V

 Supply voltage:USB(5V), Lithium battery pack(3.7~4.2V)

 Output current: 500mA(max)

 Dimensions: 52x76x12(mm)

● MacOS, Windows7 and above

    

Programming mode

 Makecode Arcade graphical programming mode

 MicroPython programming mode

   

Scenarios

Part List

  • Meowbit - blue color - with battery x 1
  • Silicone Sleeve for Meowbit x 1

ECCN/HTS

HSCODE 9504901000
USHSCODE 8471706000
UPC

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ