SKU
113990614
$3.79
-
+

The W600 Module is a cost-effective 2.4GHz WiFi module support 802.11b/g/n.

The W600 Module is a cost-effective 2.4GHz WiFi module support 802.11b/g/n. Seeed W600 Module is based on the W600 chip which features ARM Cortex-M3 with 1MB on-chip flash and freeRTOS kernel.
 
 
We take the pins of the W600 chip out and put them on the back of the board, including I2S/I2C/SPI/GPIO. In addition, this module has an on-board PCB Antenna, no need to design the antenna separately, so you can quickly deploy the module to your own board. We also have made CE/FCC certification for this module and you can use it directly for business projects.
 
 
What's more, for Arduino user we also released the Grove - W600 which is built around this module. The Grove - W600 makes it so convenient and cost-effective for makers to add WiFi function to Arduino compatible systems.
 
 
We really think the W600 is a cost-effect and powerful WiFi chip, and we seriously consider it as an ESP8266 competitor. So we made this module and hope it may impress you.

Features

  • Support IEEE802.11 b/g/n
  • Support 2.4~2.4835 GHz
  • Support Wi-Fi WMM/WMM-PS/WPA/WPA2/WPS
  • Support multiple network protocols: TCP/UDP/ICMP/DHCP/DNS/HTTP
  • Support Ap & Station mode
  • Integrated GPIO device controller
  • Support for user‐programmable GPIO control
  • Supports AT+ instruction protocol based on ASCII encoding (UART interface)

Applications

  • wireless audio and video
  • smart home
  • smart toys

Pinout 

Pinout. You can click the figure to view the origin file

ECCN/HTS

ECCN 5A002.a.1
HSCODE 8517709000
USHSCODE 85177000
UPC
FCC 1
CE 1

W600 Module

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.