SKU
110061009
$88.00

The TB6605FTG Brushless Motor Kit for Arduino  is a brushless motor control kit for Arduino compatible system.

The TB6605FTG Brushless Motor Kit for Arduino is a brushless motor control kit for Arduino compatible system. It contains a TB6605FTG brushless motor shield, a 42BLF01 brushless motor and a Grove - LCD RGB Backlight. So, just need this kit, you can use Arduino to create a project that requires a brushless motor, easy peasy.
If you already have a brushless motor, then we recommend that you purchase the TB6605FTG brushless motor shield separately. It can easily drive your brushless motor.

Partlist

  • TB6605FTG brushless motor shield x1 (9-24v input)
  • 42BLF01 brushless motor x1 (24V DC 4000RPM)
  • Grove - LCD RGB Backlight x1
  • Grove - 20cm cable x1

Shield Hardware Overview

TB6605FTG brushless motor shield hardware

ECCN/HTS

ECCN EAR99
HSCODE 8501101000
USHSCODE 85011020
UPC

Brushless Motor Shield (TB6605FTG)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.