SKU
105030027
$29.90
-
+

The Brushless Motor Shield (TB6605FTG) is a brushless motor driver for Arduino compatible system.

The Brushless Motor Shield (TB6605FTG) is a brushless motor driver for Arduino compatible system. It supports 9V ~ 24V DC input and can continuously and continuously output large current to drive the brushless motor. With the onboard potentiometer, you can adjust the motor speed easily. This shield offers a variety of modes to choose from, you can use the four onboard switches to switch functions.
 
With the onboard Grove I2C interface, you can work with other grove modules with this shield easily, for instance, you can use a Grove - LCD RGB Backlight to display the Motor speed.
 
We also released the TB6605 BLDC Motor Kit for Arduino, which is based on this shield and contains an LCD and a high-quality brushless motor to display the Motor speed.

Feature

  • Wide input voltage range: 9V ~ 24V
  • I2C interface
  • Hardware adjustable speed control(On-board Potentiometer)
  • Multiple modes available: CW/CWW, Brake/Normal, Sine wave/Square wave

Hardware Overview

TB6605FTG brushless motor shield hardware

ECCN/HTS

HSCODE 8503001000
USHSCODE 85030095
UPC

Brushless Motor Shield (TB6605FTG)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Where can I find data sheets and schematics for this board?
    Question by: N. Christopher Perry on 2019-05-14 17:37:50

    Hi there, Here is the schematic and datasheet. We are working on the wiki now. thanks. https://seeed.uservoice.com/assets/211479568/202002318_PCBA__BLDC_Motor_Shield_(TB6605)_%E5%8E%9F%E7%90%86%E5%9B%BE.zip https://github.com/SeeedDocument/forum_doc/raw/master/reg/TB6605FTG_datasheet_en_20150423.pdf https://github.com/SeeedDocument/forum_doc/raw/master/reg/202002318_PCBA__BLDC_Motor_Shield_(TB6605)_%E5%8E%9F%E7%90%86%E5%9B%BE.zip

    Answer by: admin on 2019-05-16 02:25:06
  • Can this be used with another microcontroller like mbed or Arduino?
    Question by: John Syrinek on 2019-05-01 16:22:59

    Hi there, It supports arduino. For the mbed, we do not test it with mbed. thanks.

    Answer by: admin on 2019-05-06 06:35:19