SKU
102991187
Rating:
80% of 100
$28.90
-
+

The Grove AI HAT for Edge Computing is built around Sipeed MAix M1 AI MODULE with Kendryte K210 processor inside. It's a low cost but powerful raspberry pi AI hat which assists raspberry pi run the AI at the edge, it also can work independently for edge computing applications.

The Grove AI HAT for Edge Computing is built around Sipeed MAix M1 AI MODULE with Kendryte K210 processor inside. It's a low cost but powerful raspberry pi AI hat which assists raspberry pi run the AI at the edge, it also can work independently for edge computing applications.
 
The MAix M1 is a powerful RISC-V 600MHz AI module that features dual-core 64-bit CPU, 230GMULps 16-bit KPU(Neural Network Processor), FPU(Float Point Unit) supports DP&SP, and APU(Audio Processor) supports 8 mics.
 
In addition to the powerful Kendryte K210 processor, the Grove AI HAT for Edge Computing board provides a wealth of peripherals: I2C/UART/SPI/I2S/PWM/GPIO. The hat also offers an LCD and a camera interface, which supports the Sipeed 2.4inch QVGA LCD and DVP camera, it will be helpful and convenience with your AI vision project. Just like the Sipeed MAix BiT Kit for RISC-V AI+IoT, we will release the kit with a camera and an LCD soon. For AI voice recognition applications, we add a high-quality microphone. And for robot or motion applications, there is an onboard 3-axis accelerometers sensor, which is more accurate and easy to use compared to external sensors.
 
We have released varies of SIPEED AI products, we believe it is time to make it Grove and bring all our hundreds of grove senors and grove actuators to your AI applications. So here comes the Grove AI HAT for Edge Computing. We've added 6 grove connectors to this hat, including 1xDigital IO, 2xAnalog IO, 1xI2C, 1xUART, and 1xPWM. On top of that, based on kendryte-standalone-sdk, we added the full ArduinoCore-API interface to support Arduino IDE, Linux, Windows, Mac OS X, and other development environments. Which means you can run Grove Arduino Libraries and many excellent Arduino libraries on this board easily.
 
We hope this board may help you with your edge computing, AI vision, voice recognition, and other AI project.
 
Sincerely thanks for yokonav, marioalemn, shunya.sato.310, ross728, hitmanarky and all the other customers who gave us advice during the development of the this hat, we've listened to their opinions and adopted some suggestions. Please advise us in New Product Ideas, looking forward to your valuable comments.
attention icon

Tip

The OV2640 Fisheye Camera and 2.4'' TFT LCD with the Grove AI HAT are are available for purchase.

 

Processor: Sipeed MAIX-I module w/o WiFi ( 1st RISC-V 64 AI Module, K210 inside )Features

  • 1x USB 2.0 Device, Type C(Power and Programming)
  • 6x Grove Interface: include 1x Digital IO, 1x PWM, 1x I2C, 1x UART, 2x ADC
  • 1x Power LED, 1x Boot LED(can be used as User LED)
  • 1x Reset Button, 1x Boot Button (can be used as User Button)
  • 1x LCD Interface
  • 1x Camera Interface
  • 1x Digital Mic
  • 1x Accelerometers Sensor
  • 1x JTAG & ISP UART Pin Header
  • 2x 20 Pin Header with I2C, UART, SPI, I2S, PWM, GPIO

Applications

  • AI for Edge Computing
  • Smart Building
  • Medical equipment
  • Automation & Process Control
  • Robot

Hardware Overview

ECCN/HTS

HSCODE 8543709990
USHSCODE 85177000
UPC

Grove AI HAT for Edge Computing

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Face Count and Display: Using Grove AI HAT and Pi

We used the Grove AI HAT for Edge Computing and Raspberry Pi to design the face counter.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1. Pretty good
    Rating
    100%
    I've playing with this since i got it. Love the independent mode and the ability to run arduino sketches and fast too!! A few things to learn yet with the sdk library but, I'm pretty impressed with the performance. Wish it had more connection ports but easily remedied by other hardware. Great buy, and great start towards AI without breaking the bank yet.

    Review by

    Posted on

Product Faqs


Sort by   
  • is this compatible with Latest Raspberry pi4 Model B??
    Question by: DeepD on 2019-08-08 15:42:23

    Hi there~, It is compatible. thanks.

    Answer by: admin on 2019-08-09 10:33:36
  • What other cameras are compatible other than the OV2640 Camera?
    Question by: Kevin Johnson on 2019-08-08 00:34:20

    Hi there~, We only support OV2640 Camera this moment. Thanks.

    Answer by: admin on 2019-08-08 04:21:15