SKU
104990502
$169.00
-
+

15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor is a high quality but cost-effective multifunction monitor.

PRODUCT DETAILS

15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor is a high quality but cost-effective multifunction monitor. This display has a excellent visual experience, supports 1080P FHD @85Hz, and has a wide viewing range of 178 degrees, 400cd/m2 brightness LED backlight, 1000:1 contrast ratio. Meanwhile, it's also ultra-thin and ultra-light, the thickness is only 12mm and the weight is only 720g, which makes it portable and suitable for a variety of scenarios. With the help of a full-featured USB Type C port, it can work with your phone, laptop, game consoles, etc.
 
This monitor has a rich interface. 1x 3.5mm headphone jack to output audio for speaker or headphone. 1x USB type C power port to supply power. 1x Mini HDMI, 1x Mini DP, to output the 1080P video. On top that, there is a full-featured Type C which supports DP Altmode(DisplayPort Alternate Mode), PD(USB Power Delivery) &Data all over one port, which means only one cable to achieve video output, power supply, and touch control. What convenience!
 
This monitor supports multiple devices. Thanks to multiple video input interfaces, the display supports notebooks, mobile phones, Raspberry Pi/BeagleBone and other SBC, PS4/Xbox/Nintendo Switch and other game consoles. All in all, it can works with most devices with HDMI or DP port. However, it's important to note that if you are using a type C device, you need to make sure your phone or computer supports the Thunderbolt 3 interface protocol or the USB 3.1 gen2 protocol. You can also click the List of devices with video output over USB-C to check whether your phone or laptop support type C video output or not.
 
This monitor supports multiple platforms, truly plug and play, no need to install drivers. It supports WIN10/WIN8/WIN7, MAC OS, Linux, Debian, etc.

Features

  • 1920x1080 1080P Full HD@85Hz
  • Multi-touch
  • Multi-interface:1x 3.5mm headphone jack/1x USB type C power port to supply power/1x Mini HDMI/1x Mini DP/1xfull-featured Type C
  • High speed full-featured USB Type C(support Thunderbolt 3 and USB 3.1 gen2 ) 
  • Wide viewing range: 178 degrees
  • Ultra-thin and ultra-light: 720g and 12mm
  • Cost-effective: Usually, the price of a  Full HD IPS Touch Screen Portable Monitor will exceed $200 to $300, and the price of this monitor is almost half.

Applications

  • Computer external monitor: Windows laptop, mac
  • Game console external monitor: PS4/Xbox/Nintendo Switch and other game consoles
  • SBC(single board computer)  external display: Raspberry/Beaglebone/etc.

Overview

Click to view the original file.


Specification

ParameterValue
Screen Size 15.6 inch
Resolution 1920*1080 Full HD
Panel Type IPS
Aspect Ratio 16:9
Refresh Rate 85 Hz
Backlight Brightness 400 cd/m2
Viewing Angle 178 degree
Contrast Ratio 1000:1
Video Input Port 1*Mini DP/ 1*Mini HDMI / 1*Type C(support Thunderbolt 3 and USB3.1 gen2)
Audio Output Port 3.5mm headphone jack
Monitor Thickness 12mm
Monitor Size 375mm * 230mm *12 mm
Monitor Weight 720g
Shell Material Plastic
Supply Voltage 5V/1.5A (USB Type C)
Certification FCC

Partlist

  • 15.6 inch IPS 1080p touch monitor *1
  • Type C to Type C cable *1
  • Type C to USB Type A cable *1
  • HDMI to Mini-HDMI Connecting Cable *1
  • Instruction manual *1

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Pi4, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Pi4, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

ECCN/HTS

HSCODE 8528521200
USHSCODE 9013807000
UPC
FCC 1
CE 1

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ