SKU
114990814
Rating:
100% of 100
$125.00
-
+

iot, Raspberry, Raspberry Pi, Spectrum analyzer, RF explorer

标签1.jpg

RF Explorer 3G+ IoT modules are ready to use, advanced Spectrum Analyzer devices you can configure and control any way you want, from an Arduino, Raspberry Pi, or any other programming platform.

These modules are cost-effective platforms to develop your own customized Spectrum Analyzer, Power Detector, RF activity alarm, RF sniffer, RF QA test bench, etc.

Programmability and network capabilities of the hosting platform enables remote control and diagnosis scenarios, fully automated RF alarm systems, advanced assistance for unattended detection requirements such as those of radio operators, cell towers and HAM stations.

图片2.jpg

标签2.jpg

RF Explorer 3G+ IoT boards are delivered in two modes configuration modes:

  • Raspberry Pi

  • Arduino and compatible boards (3.0 – 3.3V only)

We recommend Raspberry Pi mode for advanced usage and more powerful libraries, and Arduino for simpler, non-Linux software libraries related development.

For best flexibility, these two boards can be easily re-converted between modes by soldering a required connector:

  • Raspberry Pi Hat can be converted to Arduino Shield by soldering standard 0.1” male headers to the PCB

  • Arduino Shield can be converted to Raspberry Pi Hat by soldering a 13x2 0.1” female header to the PCB

Designed in this way, it is easy to reconvert the board to a different hosting platform with no extra cost if you have different needs down the road.

图片1.jpg

Furthermore, other platforms such as BeagleBone, Chip, Chipkit, Teensy all them can easily control a RF Explorer 3G+ IoT by manually connecting to a standard UART port. Visit here for more details and examples.

图片3.jpg

标签3.jpg

  • Design and customize your own Spectrum Analyzer, RF Detector, RF Sniffer, etc

  • Open source design, open source libraries and examples

  • Supported by all Raspberry Pi boards.

  • Can update IoT firmware directly from Raspberry Pi no other accessories required

  • Flexible board: can be connected to a Raspberry Pi by soldering a compatible female header

  • Recommend to select SMA antennas for specific application

  • IMPORTANT: In Raspberry Pi 3, WiFi should be shutdown to avoid interference with the analyzer.

标签4.jpg

表格.jpg

标签5.jpg

1 x RF Explorer 3G+ IoT shield for Raspberry Pi

Library and Python examples are at Github.

Techsupport

This product is designed by RF-Explorer,

  • For more info and to get started with your RF Explorer, visit the start page.

  • For questions and support, please visit https://support.rf-explorer.com.

  • For the software for RF Explorer series, please click the following logo for more information: 

 

Related Products

RF Explorer 3G+ IoT Shield for Arduino

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 56g
Battery Exclude

Part List

1

ECCN/HTS

HSCODE 9030900090
USHSCODE 9030890100
UPC 841454120490
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
     

    Review by

    Posted on

Product Faqs


Sort by   
    There are no faqs for this item.