SKU
113990656
$33.90
-
+

IoT micro:bit LoRa Node allows you to create an inexpensive LoRa node, compatible with The Things Network, in conjunction with a BBC micro:bit or other single board computers.

This board allows quicker prototyping as it has the LoRa stack on the chip. Add sensors, buttons and more to complete your LoRa network!

LoRa (Long Range) is the smart, long-range, wireless transmission technology that is enabling the future of IoT (Internet of Things).

Our IoT micro:bit LoRa Node allows you to create an inexpensive LoRa node, compatible with The Things Network, in conjunction with a BBC micro:bit or other single board computers. This board allows quicker prototyping as it has the LoRa stack on the chip. Add sensors, buttons and more to complete your LoRa network!

The IoT micro:bit LoRa Node uses the RAKWireless RAK811 LoRa node module which is based on Semtech SX1276 LoRa technology.

The board can be configured to use either of the two different frequencies listed below:

- 868 MHz
- 915 MHz
- Need more information about frequencies in your region? Click here

Compatible with

- BBC micro:bit

Pair the micro:bit LoRa Node with our LoRa Gateway HAT

We also have a LoRa Gateway HAT designed for the Raspberry Pi that works with the micro:bit LoRa Nodes plus any other node we sell.

IoT LoRa Gateway HAT for Raspberry Pi

Features

- Uses RAK811 LoRa Radio with full LoRaWAN Stack embedded
- Supports LoRaWAN Connections and LoRaP2P Modes. u.FL connector and antenna allowing different antennas to be used or integrated into boxes with external antennas.
- Low power - uses less than 50mA During transmission

What's Inside?

- IoT micro:bit LoRa Node
RAK811 Pre-assembled
- Stickers
- Info card

Setup Guides

GitHub
Getting Started with the IoT micro:bit LoRa Node

IoT LoRa Boards - Your Gateway to the Internet of Things

The Things Conference 2019 Roundup - Amsterdam 2019

ECCN/HTS

HSCODE 8517709000
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.