SKU
103020232
$2.90
-
+

This is a breadboard sized in 35*47*8.5mm with metal strips underneath the board and then connect the holes on the top of the board. There is also a Grove connector on the board to allow you to build your very own Grove – module, and therefore will take you to a new level of creativity!  

PRODUCT DETAILS

Description 

This is a breadboard sized in 35*47*8.5mm with metal strips underneath the board and then connect the holes on the top of the board. There is also a Grove connector on the board to allow you to build your very own Grove – module, and therefore will take you to a new level of creativity!  

This product is so unique when compared with our other products because this is not a module, not a shield, not a Hat but a breadboard! Not just a boring breadboard, but something more than that!

What is Grove?

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

This breadboard comes in combination with a PCB board. So, for the very first time, this will allow you to build your very own Grove – module, and therefore will take you to a whole new level of creativity!

You will be able to build your module by leveraging the Grove port on-board and be able to use this with main controller boards such as: 

The breadboard has metal strips underneath the board and then connect the holes on the top of the board. The layout of the metal strips can be seen below: 
Grove - Breadboard metal strips 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Also take a look at our blog How to use a Breadboard for Beginners? Wiring, Circuit, Arduino to get started with more different breadboards. 

Features

  • On-board Grove port to enable plug-and-play connectivity
  • On-board Dupont connector for easy prototyping
  • On-board resettable fuse (PTC) for protection: 500mA max current
  • On-board Power LED to show the working status
  • Standard Grove size: 40*60mm

Pinout 


Grove - Breadboard pinout

Partlist

Part nameQuantity
Grove - Breadboard 1
Grove cable 1
4 pin Male Header 1

 

Demo Photos

You can click the photos to view the clear original files.

 
 

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC

LEARN AND DOCUMENTS

Documentations

Learn

You can change the PMW frequency to award different beep sound to get a "buzzer music".

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ