SKU
103100123
$15.90
-
+

MT3620 Grove breakout is an expansion breakout board designed for the brand new MT3620 Mini Dev Board

PRODUCT DETAILS

MT3620 Grove breakout is an expansion breakout board designed for the brand new MT3620 Mini Dev Board. Azure Sphere MT3620 Development Kit and MT3620 Mini Dev Board are both enabled by Microsoft Azure Sphere technology.

MT3620 Grove breakout enables users to quickly apply sensors modules -SeeedStudio Groves into rapid prototyping application which is built based on MT3620 Mini Dev Board.

 

Since Azure Sphere SDK has not yet supported ADC on MT3620, this breakout serves as an interface between MT3620 I2C port and external ADC, which provides a way to read the analog data from the analog port. Besides the analog port, this breakout has UART, SPI, I2C, GPIO ports.

Features

  • 12-bit ADC, I2C-compatible serial interface
  • 8 Grove connectors
    • 2 x UART
    • 2 x I2C
    • 2 x Analog
    • 2 x GPIO

Hardware Overview 

hardware overview

Technical details

Dimensions

57mm x52mm x10mm

Weight

G.W 38.6g

Battery

Exclude

Part List

MT3620 Grove Breakout

1


ECCN/HTS

HSCODE 8517709000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ