SKU
104020149
$0.90

LED Matrix is low cost and usually used to display simple numbers and images. This is a 38mm 8*8 square matrix LED which can be pluged in the Grove - LED Matrix Driver 

PRODUCT DETAILS

LED Matrix is low cost and usually used to display simple numbers and images. This is a 38mm 8*8 square matrix LED which can be pluged in the Grove - LED Matrix Driver (It' s the I2C based product which allows you to control the LED matrix with our prepared and easy-to-use libraries, or you can create your own library to control it to satisfy your need). The 8*8 LED Matrix can be assembled and unassembled from the driver board easily, so it is convenient to change different color LED matrix display based on your need.

Specification

- Pixel Array: 8X8

- Color: Red

- Luminous Intensity: 55mcd

- Dimension: 38mmX38mmX7mm

- Weight: 12g

- Reverse Voltage(Max): 5V

- Forward Current(Max): 20mA

- Peak Forward Current(Max): 150mA

- Operating Temperature(Max):-40~+85℃

- Storage Temperature(Max): -40~+100℃

- Lead Solder Temperature(Max): 260℃ for 3 seconds

ECCN/HTS

HSCODE 8531200000

LEARN AND DOCUMENTS

Documentations

Learn

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ