SKU
110061007
$65.00
-
+

PRODUCT DETAILS

Description

Grove Mesh Kit for nRF52840-MDK is a very versatile mesh networking development kit. It integrates nRF52840-MDK development board, Base Dock and SeeedStudio's most popular and easy-to-use Grove Modules.

Grove Mesh Kit takes full advantage of the multiprotocol capabilities of the nRF52840 SoC by supporting Bluetooth Mesh and OpenThread Mesh networking. It allows developers to create IoT applications with Mesh Network Connectivity in a very short time.

Features

  • The key features of the Grove Mesh Kit are:
    • nRF52840 Micro Development Kit(nRF52840-MDK)
    • nRF52840 Advanced Bluetooth 5, Thread and Zigbee multiprotocol SoC
    • Program/Debug options with DAPLink
    • Microchip 2-Port USB 2.0 Hi-Speed Hub Controller
    • External ultra-low power 64-Mb QSPI FLASH memory
    • On-board 2.4G chip antenna
    • U.FL connector selectable for external antenna
    • Reversible USB 3.1 Type-C Connector
    • Buttons and LEDs for user interaction
    • Up to 24 GPIOs available via headers
  • Base Dock (Grove Compatible)
    • Dual 2x18 Socket Headers
    • 4 Grove connectors with UART/I2C/I2S/PDM/QDEC/SPI/ADC selectable
    • Supporting NFC-A Listen Mode with PCB NFC Antenna
    • AA Battery power supply Power
    • Button with Latching Circuit
    • Battery level sensing
  • 6 easy-to-use
    • Grove modules
    • Grove - Button
    • Grove - Light Sensor
    • Grove - Rotary Angle Sensor
    • Grove - Sound Sensor
    • Grove - Temperature Sensor
    • Grove - Touch Sensor

Block Diagram


Part List

1 x Grove - Button
1 x Grove - Temperature Sensor
1 x Grove - Rotary Angle Sensor
1 x Grove - Sound Sensor
1 x Grove - Touch Sensor
1 x Grove - Light Sensor v1.2
1 x nRF52840 Micro Development Kit
1 x nRF52840 MDK Base Dock

ECCN/HTS

HSCODE 9023009000
USHSCODE 9023000000
UPC

LEARN AND DOCUMENTS

Documentations

Tutorials

We think the best way to learn is by doing. And to help you get started, we have provided a series of tutorials. Find the details below.

Learn

nRF52832 is a flexible, efficient Bluetooth 5 and Bluetooth mesh multiprotocol SoC. The nRF52840 SoC is built around a 32-bit ARM® Cortex®-M4F processor optimized for ultra-low power operation, combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ