SKU
110061021
$149.00

The JetBot kit is based on the NVIDIA Jetson Nano AI computer and includes the complete robot chassis, wheels,  and 8MP camera.

PRODUCT DETAILS

JetBot is an open-source AI project for makers, students, and enthusiasts who are interested in learning AI and building fun applications. It’s easy to set up and use, is compatible with many popular accessories and comes with several interactive tutorials that show you how to harness the power of AI to teach JetBot to follow objects, avoid collisions and more. JetBot is also a great launchpad for creating entirely new AI projects.
 
The JetBot Smart Car kit is based on the NVIDIA Jetson Nano AI computer and includes the complete robot chassis, wheels, and controllers along with a battery and 8MP camera.
 
It runs full desktop Linux, includes the Jetpack SDK for AI, computer vision and more. The JetBot image includes support for many popular AI frameworks such as TensorFlow and PyTorch. JetBot is built using Jetson Nano’s easy Python libraries and popular maker hardware.  
 
This kit does not contain an NVIDIA Jetson Nano Developer Kit. If you do not have the NVIDIA Jetson Nano, you can purchase our other kit with the board. You can find it under Seeedstudio JetBot Smart Car Powered by NVIDIA Jetson Nano.

Note

This product does not include a power bank.

Features

  • Robust mechanical structure
  • IMX219 8MP camera
  • Intel Dual Band Wireless-Ac 8265 W/Bt WiFi
  • Dual-frequency antenna

Applications

  • Smart Car
  • Machine Vision Project

Part List

Numerical orderParts NameQuantityRemark
Main Part
1 Chassis 1
2 IMX219 8MP Camera 1
3 Intel Dual Band Wireless-Ac 8265 W/Bt 1 WiFi
4 Dual frequency antenna 2
5 TT motor 2
6 Wheel 2
7 Universal wheel 1
8 Motor driver board PCA9685+TB6612 1
10 PiOLED display 128x32 OLED 1
11 Pinboard for OLED 1
12 64G TF card 1
Mounting accessories
13 M2*5 Screw-Type A 12 For the motherboard, motor board, camera
14 M3*5 Screw-Type B 2 For universal wheel
15 M3*30 Screw-Type C 4
For motor
16 M3 Nut 4
17 M2*5+5 Screw-Type D 4 For camera
18 M2*5+5 Screw-Type D 4 For motherboard
Cables
19 USB to micro USB cable 1 Power cable
20 Motor cable 3
21 Jetson Nano to driver board cable 1

ECCN/HTS

HSCODE 9023009000
UPC

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ