SKU
101020636
$5.45
-
+

This Grove module is a high sensitivity, low power 12 button Capacitive Touch Keypad, it is built around the ATtiny1616.

The Grove 12 button Capacitive Touch Keypad is built around the ATtiny1616, an AVR® 8-bit processor running at up to 16 MHz. ATtiny1616 is a low-power, high-performance chip integrated QTouch® peripheral touch controller which supports capacitive touch interfaces with proximity sensing and driven shield. With this module, you can easily create an arduino password keypad or a DIY phone keypad.
 
We made this keypad into a 3x4 form, just like the layout of a mobile phone keyboard. The traditional keypad requires 3 vertical lines and 4 horizontal lines to scan, which will occupy 7 I/O pins of the microcontroller. With the help of ATtiny1616 and Grove connector, only RX and TX two pins are enough for Grove - 12-Channel Capacitive Touch Keypad. You can easily use this module with a microcontroller with a hardware UART interface, or you can use the software UART to read the button input with two normal I/O pins.
 
All in all, the Grove 12 button Capacitive Touch Keypad is an easy-to-use module that requires very little code, especially when you use it with Grove compatible mainboards, no soldering, just plug and play.

Features

  • Low Power ATtiny1616 controller
  • 3.3V / 5V compatible
  • Capacitive touch, high sensitivity
  • 12 button keypad
  • 4 pin Grove UART connector
  • On-board LED indicator

Applications

  • Phone keypad
  • Password access
  • Extended input interface

Hardware Overview

Capacitive Touch Keypad ATtiny1616
Figure 1. hardware overview

Demo

ECCN/HTS

ECCN EAR99
HSCODE 9031900090
UPC

Grove 12 Channel Capacitive Touch Keypad (ATtiny1616)

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.