SKU
103030296
$29.90

This shield is a two-channel CAN BUS hat for Raspberry Pi, supports the CAN FD protocol and supports transmission speed up to 8 Mbps.

This shield is a two-channel CAN BUS HAT for Raspberry Pi. It supports the CAN FD protocol and supports transmission speed up to 8 Mbps.
 
We have released many CAN BUS modules, shields, and hats , but the 2-Channel CAN-BUS(FD) Shield for Raspberry Pi is unique: it supports CAN FDCAN FD (CAN with Flexible Data-Rate) protocol is an upgraded version of the traditional CAN BUS that increases the CAN’s transmission rate from 1Mbps to 8Mbps. At the same time, CAN FD improves real-time performance and extends user data frames, providing higher efficiency.
 
The Seeed 2-Channel CAN-BUS(FD) Shield for Raspberry Pi is based on MCP2517 CAN FD Controller and MCP2557 CAN FD Transceiver which communicates with Raspberry Pi via the high-speed SPI interface. 

 You can power this shield via your Raspberry Pi’s 40 pin header, or you can use the 12 - 24V DC screw terminal to supply the power for the whole system.  To ensure the stability of communication, we’ve used high-quality Panasonic capacitors and TI power chips, along with quality circuit design, to build a stable power management system, which provides stable 3.3V and 5V power supply for all parts of the system.

 
As you may know, the devices at both ends of the CAN BUS need a 120Ω terminating resistor to avoid reflection. With the help of an onboard 120Ω resistor and its enable switch, you can easily toggle the onboard resistor on and offAdditionally, we provide two Grove I2C connectors in case you need to work with more Grove modules.

attention icon

Attention

To work with this hat, please uses the new Raspbian image (Release date:2019-09-26 or later), otherwise it may not work.

Features

  • Support CAN FD
  • High-speed transfer rate: 8Mbps@10m 20AWG shielded cable / 1Mbps@40m 20AWG shielded cable
  • Stable power supply, selectable Raspberry Pi power supply or DC power supply
  • One-button configuration of 120Ω terminating resistor
  • Compatible with Raspberry Pi 2, Raspberry Pi 3, Raspberry Pi Zero, Raspberry Pi 4 (with the latest image)

Hardware Overview

Seeed CAN BUS FD shield for Pi hardware
Figure 1. hardware overview
Seeed CAN BUS FD shield for Pi hardware 2
Figure 2. hardware overview

Seeed CAN BUS FD shield for Pi block diagram
Figure 3. Block diagram

Mounting Guide

attention icon

Attention

You can see that we used nylon columns during assembly to avoid short-circuiting between the metal terminals under the CAN BUS port and the HDMI interface on the Raspberry Pi. So please be sure to assemble the nylon column as shown.

attention icon

Note

Please note that this shield does not contain a Raspberry Pi, if you need one, please check here.

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC

2 Channel CAN BUS FD Shield for Raspberry Pi

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.