SKU
103100083
$12.90
-
+

This shield is based on Microchip MGC3130 chip, which enables the Raspberry Pi with 3D gesture recognition and motion tracking function.

PRODUCT DETAILS

Tip

This product is fully compatible with Raspberry Pi 4 (1GB, 2GB,4GB) and hopes you enjoy hacking with Pi 4 and all of other Pi 4 accessories.


This shield is based on Microchip MGC3130 chip, which enables the Raspberry Pi with 3D gesture recognition and motion tracking function. It can capture x y z position information, can also do proximity sensing and touch sensing, support tap and double click.

 

As shown in the figure below, the recognition area is divided into two parts: the strip area distributed around and a central panel.

Figure 1. sense area

The strip areas can sense the orientation change, including the North, South, West, and East. The central area can sense touch, tap, double click, and gestures in the air above. That's why we call it 3D Gesture & Tracking Shield, you don't even need to touch the central area directly, just wave your hand above the central area, and this shield can sense your movements.

 

Thanks to the Microchip’s patented GestIC® technology, this shield utilizes electrical near-field sensing to detect movements. The shield generates a magnetic field above the central panel when the hand approaches, it will interfere with the magnetic field, and the magnetic field receiver below the shield can detect the change.

Figure 2.Magnetic field without hand
Figure 3Magnetic field with a hand

 

This hat communicates with Raspberry Pi via the I2C interface, also we have reserved a Grove I2C connector in case you need to work with other modules. 

What an amazing module, with the help it, you can use gestures to control lights, TV, speakers... Just unleash your imagination and create more magical projects.

Features

  • Recognition of 3D Hand Gestures and x, y, z Positional Data
  • Proximity and Touch Sensing
  • Built-in Colibri Gesture Suite (running on chip)
  • Advanced 3D Signal Processing Unit
  • Detection Range: 0 to 10 cm
  • On-chip Auto Calibration
  • Compatible with various models of Raspberry Pi 2,3,4

Applications

  • Notebooks/Keyboards/PC Peripherals
  • Home Automation
  • Game Controllers
  • Audio Control

Hardware Overview 

Figure 4. hardware overview

ECCN/HTS

HSCODE 8517709000
UPC

LEARN AND DOCUMENTS

Learn

This is the wiki page for this product, which will show you how to use the product, as well as details about the software and hardware.
Using a 3D Gesture Tracking Shield for Raspberry Pi MGC3130 to control uArm robot to transfer part from one location to other location.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ