SKU
102110278
$59.00
-
+

The TB-96AIoT is a low-power, high-powered core board for the AIoT field. It is equipped with a powerful neural network processing unit (NPU) and is compatible with a variety of mainstream inference models such as caffe and tensor flow. Together with the bottom board CarrierBoard developed, it can form a complete development board or evaluation board; the base board that can be customized according to the actual needs of the customer can directly from the industrial application board, which can meet the sweeping robot, drone, smart speaker. , automotive products, smart wear, security monitoring, AI computing modules and other areas of demand.
 
TB-96AI uses RK3399Pro as the main control chip, TB-96AIoT uses RK1808 as the main control chip.

Features

  • Dual-core ARM Cortex-A35 CPU for ultra-low power consumption
  • Includes vfp v4 hardware that supports single and double precision operations.
  • ARM Neon Advanced SIMD (Single Instruction, Multiple Data) supports accelerated media and signal processing calculations.
  • Built-in neural network processor NPU, super high AI computing power
  • Compatible with Caffe/Mxnet/TensorFlow model, support multi-class framework, support mainstream layer type, easy to add custom layer
  • Provide easy-to-use development tools, PC-side model conversion, performance estimation, and accuracy verification
  • AI APPlication Develop Flow
  • Video decoder
    • Support H.264/AVC BASE/MAIN/HIGH@LEVEL4.2
    • Up to 1920×1080@60fp
  • Video encoder
    • Support H.264 video encoder BP/MP/HP@4.2 level
    • Up to 1920×1080@60fps
  • Camera interface
    • MIPI-CSI×1, Built-in ISP image processor
    • Maximum support input resolution 1920×1080
  • Display output interface
    • MIPI-DSI×1
    • Supports up to 1920×1080@60fps display output
  • Audio port
    • Sperker×1
    • Headphone×1
    • Mic×1
    • I2S×1
  • PCIE×1
  • USB2.0 HOST×1;
  • Type-C DRM×1;
  • I2C×3
  • LAN×1,1000M ETH
  • UART Debug×1
  • SPI×1
  • SD Card ×1
  • PWM×1
  • ADC×1, One for key input and the other for headphone insertion detection

Specifications

Basic Parameters
SoC Rockchip RK1808(22nm FD-SOI)
CPU Dual Cortex-A35@1.6GHz
NPU

Support 8bit/16bit operation, computing power up to 3.0TOPS

Support TensorFlow, Caffe model

VPU

1080p@60P H.264 Decoder

1080p@30P H.264 Encoder

RAM

1GB LPDDR3

Flash 

16GB eMMC 

Hardware Characteristics
Ethernet Built-in Gigabit Ethernet PHY chip, 10/100/1000Mbps adaptive
WiFi/BT Built-in WiFi/BT module, reserved antenna holder, can be directly inserted into the antenna
SoC Rockchip RK1808(22nm FD-SOI)
Camera Interface

MIPI-CSI,Maximum support 1920 × 1080 resolution

USB camera 

Display Interface One MIPI-DSI interface, up to 1920×1080@60fps display output
Audio Port

Sperker×1

Headphone×1

Mic×1 

I2S×1 

Type-C USB3.0 DRM ×1
USB USB2.0 HOST ×1
Extension Port

PCIE×1

I2C×3 

SPI×2 

SD Card ×1

PWM×1 

ADC×2 

Power input DC 5V

ECCN/HTS

HSCODE 8543709990
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.