SKU
102110280
$125.00
-
+

PRODUCT DETAILS

96Board Carrier Board is an Interface debugging and testing carrier board. According to “96Boards Compute SoM Edition Hardware Platform Specification” and “96Boards Enterprise Edition Server Hardware Platform Specification”.This carrier board provides many interfaces as possible to meet the needs of SoM board debugging testing.

Now, this Carrier Board already is adapted to TB-96AI SOM and TB-96AIoT SOM boards.

Interface Introduction

Interface definition

Description

DC Power(12V 2A)

Power supply φ5.5mm DC Connector

4 Lane MIPI CSI2

Camera interface for MIPI_RX1 on TB-96AI RK3399Pro Som

4 Lane MIPI CSI

AXT530124 on Board

4 Lane MIPI CSI3

Camera interface for MIPI_RX in TB-96AIoT RK1808 Som

4 Lane MIPI CSI

AXT530124 on board

RPI LCD

Raspberry Pi MIPI LCD Connector for TB-96AI RK3399Pro Som and TB-96AIoT RK1808 Som,1-1734248-5 on board

RTC

RTC battery holder

RPI Camera

Raspberry Pi Camera Connector for MIPI_RX0 in TB-96AI RK3399PRO Som, 1-1734248-5 on board

4 Lane MIPI (eDP)

eDP connector for TB-96AI RK3399Pro Som,MIPI connector for TB-96AIoT RK1808 Som, defined by Rockchip

Ethernet 1

1000Mbps Ethernet Port for TB-96AI RK3399PRO Som

Ethernet 2

1000Mbps Ethernet Port for TB-96AIoT RK1808 Som

USBx.0

USB3.0 for TB-96AI RK3399Pro Som

USBx.0*2

USB3.0 for TB-96AI RK3399Pro,USB2.0 for TB-96AIoT RK1808 Som

Fan Connector

Fan connector

Start mode Switching

Auto Start mode selection

PCI-E

PCI-E x4 interface

Reset key

Reset key

Power ON Key

Press the sleep or wake up, long press to power down and power  on

User-Defined Key

The buttons function for User define self

Speaker

8Ω1W  Speaker interface

Phone

Earphone interface

MCU JTAG

MCU JTAG interface

AP JTAG

AP JTAG interface

TF Card

TF Card interface

USER-Defined LED

User-defined LEDs

Debug

Debug USB,USB to UART chip FT232RL on board

2.4G/5G Wifi/BT module

Wifi/BT module AP6356S

ANT RF

WIFI/BT Antenna interface

Mezzanine Connector

Mezzanine Connector contains high-speed connector and low-speed connector

CAN

CAN interface

System LED 

System LED

X1、X2、X3、X4

Som board Connector

MUX SWITCH Description

The Carrier Board has 15 mux Switch. These Switch can control many high-speed buses connect to different Connectors。

ECCN/HTS

HSCODE 8543709990
USHSCODE 85177000
UPC

LEARN AND DOCUMENTS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ