SKU
113990714
$19.90
-
+

The nRF52840 MDK USB Dongle is a small and low-cost development platform enabled by the nRF52840 multiprotocol SoC in a convenient USB dongle form factor.

The USB Dongle is fully multiprotocol capable with full protocol concurrency. It has protocol support for Bluetooth 5, Bluetooth mesh, Thread, Zigbee, IEEE 802.15.4, ANT and 2.4 GHz proprietary stacks. 

Alternatively the USB Dongle can act as a Network Co-Processor(NCP) with a simple connection to a PC or other USB enabled device.

 

Features

  • Low-cost USB dongle supporting Bluetooth 5, Bluetooth mesh, Thread, Zigbee, IEEE 802.15.4, ANT and 2.4 GHz proprietary stacks
  • Shipped with USB enabled bootloader and OpenThread NCP firmware
  • Programming via nRF Connect for Desktop or nRFUtil
  • OpenThread Border Router supported
  • Thread Network Sniffer with Wireshark
  • Thread Topology Monitor

 

Hardware Specification

  • Nordic nRF52840 System-on-Chip
    • ARM® Cortex®-M4F processor optimized for ultra-low power operation
    • Combining Bluetooth 5, Bluetooth Mesh, Thread, IEEE 802.15.4, ANT and 2.4GHz proprietary
    • On-chip USB 2.0 (Full speed) controller
    • ARM TrustZone® Cryptocell 310 security subsystem
    • 1 MB FLASH and 256 kB RAM
  • 1 user-programmable button
  • 1 user-programmable RGB LED
  • Integrated 2.4 GHz chip antenna
  • Convenient USB dongle form factor
  • Product Dimensions: 2.0" x 0.83" x 0.3" (50.8mm x 21.1mm x 7.6mm)
  • Product Weight: 6.0g (0.21oz)

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.