SKU
113990715
$36.99
-
+

Description:

IoT Node(A) is one of Docker Pi series modules.
IoT Node(A) = GPS/BDS + GSM + Lora.
I2C directly controls Lora, sends and receives data, controls the GSM/GPS/BDS module through SC16IS752, the mainboard only needs I2C support.
Support Raspberry Pi and other similar products.

 

Features:

  • Docker Pi Series
  • Programmable
  • Control directly(without programming)
  • Extend the GPIO Pins
  • GPS/BDS Support
  • GSM Support
  • Lora Support
  • Can Stack with other Stack board
  • Independent of the mainboard hardware (require I2C support)

 

Specifications:

GPRS section

  • 1. Low power consumption, standby sleep current <1mA
  • 2. Support GSM/GPRS, four frequency bands, including 850, 900, 1800, 1900MHZ;
  • 3. GPRS Class 10;
  • 4. Support GPRS data service, maximum data rate, download 85.6Kbps, upload 42.8Kbps;
  • 5. Support standard GSM07.07, 07.05 AT commands, and access the serial port through I2C interface conversion.
  • 6. AT commands support standard AT and TCP/IP command ports

GPS section

  • 1. Support BDS/GPS joint positioning
  • 2. Support A-GPS, A-BDS
  • 3. Support standard SIM card

LORA section

  • 1. Transmission distance:500 Meters (RF parameters: 0x50 @ China City)
  • 2. Support FSK, GFSK, MSK, GMSK, LoRaTM, and OOK modulation methods
  • 3. Ultra-high receiver sensitivity as low as -141 dBm
  • 4. Support preamble detection
  • 5. Packet engine with CRC, up to 256 bytes
  • 6. LORA transceiver indicator
  • 7. Easy TX/RX by Docker Pi

 

Mechanical Drawing

 

Part List:

1 x IoT Node(A) Board
1 x Instructions
4 x M2.5*12 + 6 Copper stick
4 x M2.5*6 Nut
4 x M2.5*6 Half-round head screw
1 x 433MHz L-Shaped Tape Antenna
1 x 2.4GHz PCB Antenna
1 x GPS/BDS High Gain GPS Built-in Ceramic Active Antenna

ECCN/HTS

ECCN 5A991.b
HSCODE 8543709990
USHSCODE 85177000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.