SKU
111100001
$18.99
-
+

Description:

DockerPi 4 Channel Relay is a member of the DockerPi Series,more commonly used in IOT applications.

DockerPi 4 Channel Relay can relay AC/DC, instead of traditional switches, to achieve more ideas.

DockerPi 4 Channel Relay can stack up to 4, and can be stacked with other DockerPi expansion board. If you need to run for a long time, we also recommend that you use our DockerPi Power expansion board to provide more power.

 

Features:

  • DockerPi Series
  • Programmable
  • Control directly(without programming)
  • Extend the GPIO Pins
  • 4 Channel Relay
  • 4 Alt I2C Addr Support
  • Relay Status LEDs
  • Support 3A 250V AC
  • Support 3A 30V DC
  • Can Stack with other Stack board
  • Independent of the mainboard hardware (require I2C support)

 

How to connect the electrical device

Please pay attention to this mark on the board:

  • NC = Normal Close
  • COM = Common
  • NO = Normal Open

 

Mechanical Drawing

Register Map

Register AddressFunctionValue
0x01 Relay 1 0(FULL OFF) - 1/255(ON)
0x02 Relay 2 0(FULL OFF) - 1/255(ON)
0x03 Relay 3 0(FULL OFF) - 1/255(ON)
0x04 Relay 4 0(FULL OFF) - 1/255(ON)

 

Device Address Map

DIP switch status iconDevice Address
Dipswitch01.jpg 0x10
Dipswitch02.jpg 0x11
Dipswitch03.jpg 0x12
Dipswitch04.jpg 0x13

 

Part List:

1 x Docker Pi 4 Channel Relay
1 x Instructions
4 x M2.5*12 + 6 Copper stick
4 x M2.5*6 Nut
4 x M2.5*6 Half-round head screw

ECCN/HTS

HSCODE 8536419000
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.