SKU
101100002
$16.99
-
+

Description:

The DockerPi SensorHub for obtaining environmental parameters in the Internet of Things.
It integrates various environmental sensors: temperature sensors, humidity sensors, air pressure sensors, lighting, and thermal imaging sensors.
You can use them in smart homes.
To obtain various parameters in life, these parameters can be processed to control the home reasonably and intelligently.
For example, the temperature of the temperature sensor can be used to control the heating device or the air conditioner.
The thermal imaging sensor can detect if someone is in the living room.

 

Features:

  • DockerPi Series
  • Programmable
  • Read directly(without programming)
  • Extend the GPIO Pins
  • Ext. Temperature Detection, Thermistor Detection Temperature Range -30℃~127℃
  • OnBoard Temperature DHT11 -20℃~60℃
  • P. Temperature Sensor -40℃~80℃.
  • Humidity detection, sensor detection range 20% Rh ~ 95% Rh
  • Light intensity detection, detection range: 0Lux~1800Lux
  • Pressure detection, detection range: 300 Pa ~ 1100 hPa
  • Biopsy test (biopsy test with the corresponding indicator), maximum detection angle of 100 degrees, the maximum distance of 12m
  • Can Stack with other Stack board
  • Independent of the mainboard hardware (require I2C support)

  

Mechanical Drawings

 

Part List:

1 x Sensor Hub development board
4 x M2.5x12 copper stick
8 x M2.5x6 screws and nuts
1 x NTC temperature sensor (waterproof)
1 x Introductions

 

ECCN/HTS

HSCODE 9025900090
UPC
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Is this compatible with the Jetson Nano?
    Question by: Tarmizi Izzuddin on 2019-07-16 05:18:36

    Hi there~, We tested with Jetson nano with python code and it is compatible. thanks.

    Answer by: admin on 2019-07-17 09:36:28